UR-BOX
Conectores de empalme Presslok™ UR, Caja
También le puede interesar
Especificaciones generales
| Número del producto | UR-BOX |
| Product Type | Copper Splice Connector |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Composition | Gel-filled |
| No. of connections | Two or Three (2 or 3) |
| Connector Type | Butt |
| Conductor | 26 - 19 AWG |
| Conductor Range | 0.4 mm a 0.9 mm |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1000/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults