text.skipToContent text.skipToNavigation

LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable

Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction requires no grounding or bonding. The water-swellable yarn eliminates the need for gel-filling compound and allows more efficient and craft-friendly cable preparation. The 250 µm color-coded fibers allow quick and easy identification during installation. Corning LSZH cables eliminate risks in the event of a fire as the LSZH compound does not drip when superheated. The material burns to ash, eliminating the onset of secondary fires. When cables containing halogens ignite, they emit highly reactive gases that can be harmful if inhaled. When halogens combine with water, acids are formed. These acids damage both living tissue and inorganic materials, such as metal and electronic equipment. The flexible, flame-retardant outer jacket is UV-resistant and enables direct exposure to sunlight. Interlocking armor is available for special applications requiring additional mechanical durability.

Products

Product Number Product Name
012EUZ-T4100D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 12 F, Single-mode (OS2)
012EUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
012KUZ-T4130D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
012TUZ-T4131D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
012TUZ-T4180D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
012TUZ-T4190D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
012TUZ-T4191D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
012ZUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
024EUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
024KUZ-T4130D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 24 F, 62.5 µm multimode (OM1)
024TUZ-T4131D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 24 F, 50 µm multimode (OM2)
024TUZ-T4180D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 24 F, 50 µm multimode (OM3)
024TUZ-T4190D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 24 F, 50 µm multimode (OM4)
024TUZ-T4191D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 24 F, 50 µm multimode, extended 10G distance (OM4)
024ZUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
036EUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 36 F, Single-mode (OS2)
036KUZ-T4130D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
036TUZ-T4131D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 36 F, 50 µm multimode (OM2)
036TUZ-T4180D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 36 F, 50 µm multimode (OM3)
036TUZ-T4190D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 36 F, 50 µm multimode (OM4)
036TUZ-T4191D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 36 F, 50 µm multimode, extended 10G distance (OM4)
036ZUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)
048EUZ-44101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 48 F, Single-mode (OS2)
048EUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 48 F, Single-mode (OS2)
048KUZ-T4130D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 48 F, 62.5 µm multimode (OM1)
048TUZ-T4131D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 48 F, 50 µm multimode (OM2)
048TUZ-T4180D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 48 F, 50 µm multimode (OM3)
048TUZ-T4190D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
048TUZ-T4191D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 48 F, 50 µm multimode, extended 10G distance (OM4)
048ZUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 48 F, SMF-28® Ultra fiber, Single-mode (OS2)
060EUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
060KUZ-T4130D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 60 F, 62.5 µm multimode (OM1)
060TUZ-T4131D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 60 F, 50 µm multimode (OM2)
060TUZ-T4180D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 60 F, 50 µm multimode (OM3)
060TUZ-T4190D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 60F, 50 µm multimode (OM4)
060TUZ-T4191D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 60 F, 50 µm multimode, extended 10G distance (OM4)
060ZUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 60 F, SMF-28® Ultra fiber, Single-mode (OS2)
072EUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 72 F, Single-mode (OS2)
072KUZ-T4130D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
072TUZ-T4131D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 72 F, 50 µm multimode (OM2)
072TUZ-T4180D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 72 F, 50 µm multimode (OM3)
072TUZ-T4190D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 72 F, 50 µm multimode (OM4)
072TUZ-T4191D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 72 F, 50 µm multimode, extended 10G distance (OM4)
072ZUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 72 F, SMF-28® Ultra fiber, Single-mode (OS2)
096EUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 96 F, Single-mode (OS2)
096KUZ-T4130D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 96 F, 62.5 µm multimode (OM1)
096TUZ-T4131D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 96 F, 50 µm multimode (OM2)
096TUZ-T4180D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 96 F, 50 µm multimode (OM3)
096TUZ-T4190D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 96 F, 50 µm multimode (OM4)
096TUZ-T4191D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 96 F, 50 µm multimode, extended 10G distance (OM4)
096ZUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 96 F, SMF-28® Ultra fiber, Single-mode (OS2)
144EUZ-T4100D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
144EUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 144 F, Single-mode (OS2)
144KUZ-T4130D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 144 F, 62.5 µm multimode (OM1)
144TUZ-T4131D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 144 F, 50 µm multimode (OM2)
144TUZ-T4180D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 144 F, 50 µm multimode (OM3)
144TUZ-T4190D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 144 F, 50 µm multimode (OM4)
144TUZ-T4191D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 144 F, 50 µm multimode, extended 10G distance (OM4)
144ZUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 144 F, SMF-28® Ultra fiber, Single-mode (OS2)
216EUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
216KUZ-T4130D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 216 F, 62.5 µm multimode (OM1)
216TUZ-T4131D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 216 F, 50 µm multimode (OM2)
216TUZ-T4180D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 216 F, 50 µm multimode (OM3)
216TUZ-T4190D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
216TUZ-T4191D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 216 F, 50 µm multimode, extended 10G distance (OM4)
216ZUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 216 F, SMF-28® Ultra fiber, Single-mode (OS2)
288EUZ-T4100D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 288 F, Single-mode (OS2)
288EUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 288 F, Single-mode (OS2)
288KUZ-T4130D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 288 F, 62.5 µm multimode (OM1)
288TUZ-T4131D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 288 F, 50 µm multimode (OM2)
288TUZ-T4180D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 288 F, 50 µm multimode (OM3)
288TUZ-T4190D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable
288TUZ-T4191D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 288 F, 50 µm multimode, extended 10G distance (OM4)
288ZUZ-T4101D20 LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 288 F, SMF-28® Ultra fiber, Single-mode (OS2)