text.skipToContent text.skipToNavigation

LS Series Outdoor Cabinets

The OptiTect® Local Convergence Cabinet, LS Series provides everything necessary to manage up to 864 fibers for an outside plant FTTx application. The OptiTect Local Convergence Cabinet, LS Series is an innovative solution that is the optimal balance between size, density and access. All cabinets share the same intuitive and efficient cable routing and splitter storage. The LS cabinet was developed with the field craft in mind. In this unique cabinet design, splitter parking and cable toning are simple, providing customers more flexibility and deployment options. The best-in-class fiber routing design allows for quick subscriber turn-up and error-free long-term maintenance as the cabinet is loaded to capacity. All five cabinet sizes (144, 288, 432, 576, 864) offer “pass-through” capabilities for commercial services or other high-bandwidth applications, as well as multiple mounting options to accommodate exclusive below ground and aerial plant installations.
Mounting Type Pad-mount
Distribution Cable Type ALTOS® Lite Armored, Loose Tube Cable
Splitter Module Category No Splitter
You might also be interested in

Products

Product Number Product Name
VAAPS43-1C4131Q400 LS Series Outdoor Cabinet, 432 F 6 Pad-mnt w/o toning, 48 F Feed and 36 Pass-thru, SST-Ribbon™, 1x432 F Dist ALTOS® Ribbon, 31 m Stubs, SCAPC, No Splitter
VAAPS43-1U4231U400 LS Series Outdoor Cabinet, 432 F 6 Pad-mnt w/o toning, 48 F Feed and 36 Pass-thru, ALTOS®, 2x216 F Dist ALTOS, 31 m Stubs, SCAPC, No Splitter
VAAPS43T1UC231UC00 LS Series Outdoor Cabinet, 432 F 6 Pad-mnt w/ toning, 48 F Feed and 36 Pass-thru, ALTOS® Arm. Lite, 2x216 F Dist ALTOS Arm. Lite, 31 m Stubs, SCAPC, No Splitter
VABPS40-1C4231C400 LS Series Outdoor Cabinet, 432 F 12 Pad-mnt w/o toning, 48 F Feed and no Pass-thru, SST-Ribbon™, 2x216 F Dist SST-Ribbon, 31 m Stubs, SCAPC, No Splitter
VAPPS40-1C4231U41A LS Series Outdoor Cabinet, 432 F, pole-mount without toning, 48 F feed and no pass-thru, SST-Ribbon™, 2x216 F distribution ALTOS®, 31 m stubs, SC APC, 1x32 splitter
VAPPS43T1U5150U500 LS Series Outdoor Cabinet, 432 F, pole-mount with toning, 48 F feed and 36 F pass-thru, ALTOS® armored, 1x432 F distribution ALTOS armored, 50 m stubs, SC APC, no splitter
VCAPS20-1C4231C400 LS Series Outdoor Cabinet, 288 F 6 Pad-mnt w/o toning, 24 F Feed and no Pass-thru, SST-Ribbon™, 2x144 F Dist SST-Ribbon, 31 m Stubs, SCAPC, No Splitter
VCPPS20-1C4231U41A LS Series Outdoor Cabinet, 288 F Pole-mnt w/o toning, 24 F Feed and no Pass-thru, SST-Ribbon™, 2x144 F Dist ALTOS®, 31 m Stubs, SCAPC, 1x32 Splitter
VCPPS21T1U4131U400 LS Series Outdoor Cabinet, 288 F Pole-mnt w/ toning, 24 F Feed and 12 Pass-thru, ALTOS®, 1x288 F Dist ALTOS, 31 m Stubs, SCAPC, No Splitter
VCPPS21T1U5150U500 LS Series Outdoor Cabinet, 288 F Pole-mnt w/ toning, 24 F Feed and 12 Pass-thru, ALTOS® Arm., 1x288 F Dist ALTOS Arm., 50 m Stubs, SCAPC, No Splitter
VDAPS10-1U4131U400 LS Series Outdoor Cabinet, 144 F 6 Pad-mnt w/o toning, 12 F Feed and no Pass-thru, ALTOS®, 1x144 F Dist ALTOS, 31 m Stubs, SCAPC, No Splitter
VDBPS20T1UC131UC00 LS Series Outdoor Cabinet, 144 F 12 Pad-mnt w/ toning, 24 F Feed and no Pass-thru, ALTOS® Arm. Lite, 1x144 F Dist ALTOS Arm. Lite, 31 m Stubs, SCAPC, No Splitter
VDPPS21T1U5150U500 LS Series Outdoor Cabinet, 144 F Pole-mnt w/ toning, 24 F Feed and 12 Pass-thru, ALTOS® Arm., 1x144 F Dist ALTOS Arm., 50 m Stubs, SCAPC, No Splitter
VEAPS40-1U4231U400 LS Series Outdoor Cabinet, 576 F, 6 in pad-mount without toning, 48 F feed and no pass-thru, ALTOS®, 2x288 F distribution ALTOS, 31 m stubs, SC APC, no splitter
VEBPS47T1U5250Q500 LS Series Outdoor Cabinet, 576 F, 12 in pad-mount with toning, 48 F feed and 72 F pass-thru, ALTOS® armored, 2x288 F distribution ALTOS ribbon armored, 50 m stubs, SC APC, no splitter
VFAPS77-1UC231UC00 LS Series Outdoor Cabinet, 864 F Pad-mnt without toning, 72 F Feed and 72 F Pass-thru, ALTOS®, 2x432 F Dist ALTOS, 31 m Stubs, SC APC, No Splitter
VFBPS77T1U5231Q500 LS Series Outdoor Cabinet, 864 F, pole-mount with toning, 72 F feed and 72 F pass-thru, ALTOS® armored, 2x432 F distribution ALTOS ribbon armored, 31 m stubs, SC APC, no splitter
VFBPS77T1U52A0Q500 OptiTect® Local Convergence Cabinet, stubbed, LS Series, 864 F, SC APC connectors, 72 F ALTOS® loose tube cable, 864 F ALTOS® ribbon loose tube, gel-filled cable, pad mount, 100 m, Single-mode (OS2)
VUPPS70-1C4231Q41K LS Series Outdoor Cabinet, 576 F, pole-mount without toning, 72 F feed and no pass-thru, SST-Ribbon™, 2x288 F distribution ALTOS® ribbon, 31 m stubs, SC APC, 1x32 splitter