text.skipToContent text.skipToNavigation

The small wall terminal is specifically designed to be installed close to or inside the subscriber premises. The terminal is suitable for FTTH applications in both multidwelling units (MDU) and single-family units (SFU). It provides an interface between the installed network and the customer device (ONT). The outlet is designed to be easily installed by operators, and its compact design is suitable for use in the home. The terminal can accommodate field-installable connectors or preconnectorized cables. Empty terminals can hold up to 9 m of slack for a 3 mm jacketed cable and can hold up to 4 SC adapters or 8 LC adapters.

Número de adaptadores
Tipo de adaptador SC APC
Tipo de pigtail Individual com revestimento primário natural e revestimento secundário amarelo
Adaptador com obturador Sim
Você também pode estar interessado em