Small Wall Terminal (SWT)
The small wall terminal is specifically designed to be installed close to or inside the subscriber premises. The terminal is suitable for FTTH applications in both multidwelling units (MDU) and single-family units (SFU). It provides an interface between the installed network and the customer device (ONT). The outlet is designed to be easily installed by operators, and its compact design is suitable for use in the home. The terminal can accommodate field-installable connectors or preconnectorized cables. Empty terminals can hold up to 9 m of slack for a 3 mm jacketed cable and can hold up to 4 SC adapters or 8 LC adapters.
Número de adaptadores
Tipo de adaptador
SC APC
Tipo de pigtail
Individual com revestimento primário natural e revestimento secundário amarelo
Adaptador com obturador
Sim
您可能还感兴趣
Products
| 产品编码 | Product Name | |
|---|---|---|
| SWT4-1-6W000-SB0KW-S | Small Wall Terminal (SWT) | |
| SWT4-1-6W000-SB3KW-S | Small Wall Terminal (SWT) | |
| SWT4-1-6W44H-SB3KW-S | Small Wall Terminal (SWT) | |
| SWT4-2-6S000-SF0BW-S | Small Wall Terminal (SWT) | |
| SWT4-2-6S44H-SB3KW-S | Small Wall Terminal (SWT) | |
| SWT4-2-6W000-SB3KW-S | Small Wall Terminal (SWT) | |
| SWT4-2-6W000-SF3BW-S | Small Wall Terminal (SWT) | |
| SWT4-4-6S44H-SB3KW-S | Small Wall Terminal (SWT) | |
| SWT4-4-6W000-SB3KW-S | Small Wall Terminal (SWT) | |
| SWT4-4-BS000-SB3KW-S | Small Wall Terminal (SWT) |