MBDT Gen II, Metal Box
The Modular Basement Distribution Terminal is designed for universal functionality. Modules can be deployed for various applications: -Splice & patch for standard installations -Patch without splice for pre-connectorized or field installable connectors -Splice/Splitter box with a pigtail exit panel The minimum configuration is one basic box. This box provides capacity for 48 fibers with SC adapters and 72 fibers with LC Duplex adapters.
Número de adaptadores
Contagem de fibra
Número de bandejas de emenda
Tipo de conector
Products
| Product Number | Product Name | |
|---|---|---|
| MBDT-P-L0726C2TW | Emenda MBDT L e patch 72 SC APC | |
| MBDT-P-M0486C2TW | Emenda M MBDT e patch 48 SC APC | |
| MBDT-P-S0366C2TW | Emenda MBDT P e patch 36 SC APC | |
| MBDT-S-L0646C116400002W | MBDT Gen II, Metal Box | |
| MBDT-S-M0486C113211162W | MBDT M with splitters 1x32 & 1x16 | |
| MBDT-S-S0326C113200002W | MBDT Gen II, Metal Box | |
| MBDT-WSP-100 | MBDT Gen II, Metal Box | |
| MBDT-WSP-50 | Suporte de parede para fixação do módulo de 500 mm | |
| MBDT-X-L12 | MBDT Gen II, Metal Box | |
| MBDT-X-M06 | MBDT Gen II, Metal Box | |
| MBDT-X-S03 | MBDT Gen II, Metal Box |