![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Presslok™ Crimp Tool
![Presslok™ Crimp Tool](https://www.corning.com/catalog/coc/products/p/presslok-crimp-tools/images/presslok-crimp-tools_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
With the Presslok™ series of tools and connectors, service providers can meet the demand for enhanced customer services such as high-speed internet, video-on-demand, and video conferencing. Presslok connectors also offer full wire-range capability, increased port size to accommodate up to 2.08 mm (0.082 in) insulation sizes, and solvent resistant plastic construction. As new technologies migrate into the local loop, the importance of reliable connections in the embedded plant has increased exponentially. Each connection is a potential point of failure in high-bandwidth applications, which could require additional time and expense for a technician to repair. That is where the full line of Presslok connectors can really make a difference.
Você também pode estar interessado em
Produtos
Número do produto | Nome do produto | |
---|---|---|
80609100047 | Presslok™ Crimp Tool | |
80611141294 | Presslok™ Crimp Tools, Hand Crimping Tool E-9BM | |
80611314065 | Presslok™ Crimp Tools, Crimping Tool E-9J |