text.skipToContent text.skipToNavigation

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum

Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into jacketed subunits and surrounded by a dielectric central member. The core is protected by a flexible, spirally wrapped, aluminum interlocking armor that offers easy, one-step installation and up to seven times the crush protection of unarmored cables. With a flame-retardant outer jacket, this cable is particularly useful for heavy traffic or more challenging mechanical exposure conditions and applications requiring extra rugged cables.

Products

Product Number Product Name
002E88-31131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
002K88-31130-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
002T88-31131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
002T88-31180-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
002T88-31190-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
002T88-31191-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
004E88-31131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
004K88-31130-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
004T88-31131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
004T88-31180-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
004T88-31190-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
004T88-31191-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
006E88-31131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
006K88-31130-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
006T88-31131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
006T88-31180-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
006T88-31190-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
006T88-31191-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
008E88-31131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
008K88-31130-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
008T88-31131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
008T88-31180-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
008T88-31190-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
008T88-31191-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
012E88-33131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
012K88-33130-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
012T88-33131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
012T88-33180-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
012T88-33190-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
012T88-33191-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
012U88-33131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
012Z88-31131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum
012Z88-33131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 12 F, SMF-28® Ultra fiber, Single-mode (OS2)
018E88-33131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, Single-mode (OS2)
018K88-33130-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, 62.5 µm multimode (OM1)
018T88-33131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, 50 µm multimode (OM2)
018T88-33180-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, 50 µm multimode (OM3)
018T88-33190-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, 50 µm multimode (OM4)
018T88-33191-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, 50 µm multimode, extended 10G distance (OM4)
024E88-33131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 24 F, Single-mode (OS2)
024K88-33130-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 24 F, 62.5 µm multimode (OM1)
024T88-33131-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 24 F, 50 µm multimode (OM2)
024T88-33180-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 24 F, 50 µm multimode (OM3)
024T88-33190-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 24 F, 50 µm multimode (OM4)
024T88-33191-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 24 F, 50 µm multimode, extended 10G distance (OM4)