text.skipToContent text.skipToNavigation

MIC® Unitized Tight-Buffered Cable, Plenum

Corning MIC® unitized plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The stranded subunits of 6-, 12-, or 24-fibers allow quick and easy identification and are surrounded by dielectric strength members and protected by a flame-retardant outer jacket.

The all-dielectric cable construction requires no grounding or bonding, making these cables ideal for routing inside buildings including riser shafts, to the telecommunications rooms and workstations. The MIC Unitized Riser Cables meet the application requirements of the National Electrical Code® (NEC®) Article 770 and the ICEA S-83-596 test criteria. They are OFNP and FT-6 listed.


Produtos

Número do produto Nome do produto
036E88-61131-29 MIC® Unitized Tight-Buffered Cable, Plenum
036K88-61130-29 MIC® Unitized Tight-Buffered Cable, Plenum
036T88-61131-29 MIC® Unitized Tight-Buffered Cable, Plenum
036T88-61180-29 MIC® Unitized Tight-Buffered Cable, Plenum
036T88-61190-29 MIC® Unitized Tight-Buffered Cable, Plenum
036T88-61191-29 MIC® Unitized Tight-Buffered Cable, Plenum
048E88-61131-29 MIC® Unitized Tight-Buffered Cable, Plenum
048K88-61130-29 MIC® Unitized Tight-Buffered Cable, Plenum
048T88-61131-29 MIC® Unitized Tight-Buffered Cable, Plenum
048T88-61180-29 MIC® Unitized Tight-Buffered Cable, Plenum
048T88-61190-29 MIC® Unitized Tight-Buffered Cable, Plenum
048T88-61191-29 MIC® Unitized Tight-Buffered Cable, Plenum
060E88-T3131-29 MIC® Unitized Tight-Buffered Cable, Plenum
060K88-T3130-29 MIC® Unitized Tight-Buffered Cable, Plenum
060T88-T3131-29 MIC® Unitized Tight-Buffered Cable, Plenum
060T88-T3180-29 MIC® Unitized Tight-Buffered Cable, Plenum
060T88-T3190-29 MIC® Unitized Tight-Buffered Cable, Plenum
060T88-T3191-29 MIC® Unitized Tight-Buffered Cable, Plenum
072E88-T3131-29 MIC® Unitized Tight-Buffered Cable, Plenum
072K88-T3130-29 MIC® Unitized Tight-Buffered Cable, Plenum
072T88-T3131-29 MIC® Unitized Tight-Buffered Cable, Plenum
072T88-T3180-29 MIC® Unitized Tight-Buffered Cable, Plenum
072T88-T3190-29 MIC® Unitized Tight-Buffered Cable, Plenum
072T88-T3191-29 MIC® Unitized Tight-Buffered Cable, Plenum
096E88-Y3131-29 MIC® Unitized Tight-Buffered Cable, Plenum
096K88-Y3130-29 MIC® Unitized Tight-Buffered Cable, Plenum
096T88-Y3131-29 MIC® Unitized Tight-Buffered Cable, Plenum
096T88-Y3180-29 MIC® Unitized Tight-Buffered Cable, Plenum
096T88-Y3190-29 MIC® Unitized Tight-Buffered Cable, Plenum
096T88-Y3191-29 MIC® Unitized Tight-Buffered Cable, Plenum
144E88-Y3131-29 MIC® Unitized Tight-Buffered Cable, Plenum
144K88-Y3130-29 MIC® Unitized Tight-Buffered Cable, Plenum
144T88-Y3131-29 MIC® Unitized Tight-Buffered Cable, Plenum
144T88-Y3180-29 MIC® Unitized Tight-Buffered Cable, Plenum
144T88-Y3190-29 MIC® Unitized Tight-Buffered Cable, Plenum
144T88-Y3191-29 MIC® Unitized Tight-Buffered Cable, Plenum