text.skipToContent text.skipToNavigation

EDGE™ Field-Term Cassette

EDGE™ Field-term Cassettes provide the interface between the trunk cable and the LC duplex jumpers that connect directly into the electronics. The LC duplex adapters feature hinged VFL-compatible shutters that move up and out of the way when the connector is inserted. The field-term cassette contains no pigtail, but allows for field termination of bulk cables directly into the rear side of the LC duplex adapters using UniCams or anaerobic connectors. This cassette may also be used with preterminated LC trunks.


Products

Product Number Product Name
EDGE-CS12-AD Cassete de Terminação em Campo EDGE™, 12 F, LC duplex, OM4, Sem Pigtail
EDGE-CS12-AE Cassete de Terminação em Campo EDGE™, 12 F, LC duplex, Monomodo UPC, Sem Pigtail
EDGE-CS12-AF Cassete de Terminação em Campo EDGE™, 12 F, LC duplex, Monomodo APC, Sem Pigtail