text.skipToContent text.skipToNavigation

Trunk Extensor MTP® EDGE™

Os trunks extensores EDGE™ fornecem distância adicional para o backbone da solução EDGE. Com um conector MTP sem pinos em uma extremidade do cabo, um MTP com pinos na outra e uma polaridade TIA-568 Tipo-A, esses trunks são projetados para fazer interface com um módulo EDGE ou Plug & Play™ e um trunk MTP. Todos os trunks são enviados com clipes de alívio de tensão que permitem uma instalação sem ferramentas em compartimentos EDGE ou Plug & Play™. Esses trunks extensores são usados com mais frequência em uma Área de Distribuição de Zona (ZDA).


Produtos

Número do produto Nome do produto
G899012GPNCDX100F EDGE™ MTP® Extender Trunk, 12F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G899024GPNCDX100F EDGE™ MTP® Extender Trunk, 24F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G899048GPNCDX100F EDGE™ MTP® Extender Trunk, 48F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G899096GPNCDX100F EDGE™ MTP® Extender Trunk, 96F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G8990E4GPNCDX100F EDGE™ MTP® Extender Trunk, 144F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G937512QPNCDX100F EDGE™ MTP® Extender Trunk, 12F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM4), pulling grip on one end, 100 ft™
G937512TPNCDX100F EDGE™ MTP® Extender Trunk, 12F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft
G937524QPNCDX100F EDGE™ MTP® Extender Trunk, 24F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM4), pulling grip on one end, 100 ft
G937524TPNCDX100F EDGE™ MTP® Extender Trunk, 24F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft
G937548QPNCDX100F EDGE™ MTP® Extender Trunk, 48F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM4), pulling grip on one end, 100 ft
G937548TPNCDX100F EDGE™ MTP® Extender Trunk, 48F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft
G937572QPNCDX100F EDGE™ MTP® Extender Trunk, 72F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM4), pulling grip on one end, 100 ft
G937572TPNCDX100F EDGE™ MTP® Extender Trunk, 72F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft
G937596QPNCDX100F EDGE™ MTP® Extender Trunk, 96F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM4), pulling grip on one end, 100 ft
G937596TPNCDX100F Trunk Extensor EDGE™, 96F, MTP (com pinos) para MTP (sem pinos) com pernas de 60 polegadas/33 polegadas, multimodo 50 µm (OM3), alça de tração em uma extremidade, 100 pés
G9375E4QPNCDX100F Trunk Extensor EDGE™, 144F, MTP (com pinos) para MTP (sem pinos) com pernas de 60 polegadas/33 polegadas, multimodo 50 µm (OM4), alça de tração em uma extremidade, 100 pés
G9375E4TPNCDX100F Trunk Extensor MTP® EDGE™