
Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26

The application-neutral Everon® Copper Datacom category 6A patch cords have four individual foil-shielded pairs (PiMF) and an additional braid shield (S/FTP). They are assembled with a shielded RJ45 connectors on each end. The zero halogen patch cords (LSZH) are non-corrosive according to IEC 60754-2 (FRNC), low smoke according to IEC 61034 and flame retardant according to IEC 60332-1. Everon Copper Datacom CCAAGB patch cords provide additional latch protection. They are available in various lengths and colours.
Outer Jacket Color
Lengths
Packaging Method
Products
Product Number | Product Name | |
---|---|---|
CCAAGB-G1002-A005-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, gray, 0.5 m | |
CCAAGB-G1002-A010-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, gray, 1 m | |
CCAAGB-G1002-A010-C0-OPP | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, gray, 1 m, OPP Bag | |
CCAAGB-G1002-A015-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, gray, 1.5 m | |
CCAAGB-G1002-A020-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, gray, 2 m | |
CCAAGB-G1002-A025-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, gray, 2.5 m | |
CCAAGB-G1002-A030-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, gray, 3 m | |
CCAAGB-G1002-A040-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, gray, 4 m | |
CCAAGB-G1002-A050-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, gray, 5 m | |
CCAAGB-G1002-A060-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, gray, 6 m | |
CCAAGB-G1002-A070-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, gray, 7 m | |
CCAAGB-G1002-A075-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, gray, 7.5 m | |
CCAAGB-G1002-A080-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, gray, 8 m | |
CCAAGB-G1002-A100-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, gray, 10 m | |
CCAAGB-G1002-A150-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, gray, 15 m | |
CCAAGB-G1002-A200-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, gray, 20 m | |
CCAAGB-G1002-A250-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, gray, 25 m | |
CCAAGB-G1002-A300-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, gray, 30 m | |
CCAAGB-G2002-A005-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, blue, 0.5 m | |
CCAAGB-G2002-A005-C0-BP | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, blue, 0.5 m, Bulk pack – 10 pieces | |
CCAAGB-G2002-A010-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, blue, 1 m | |
CCAAGB-G2002-A015-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, blue, 1.5 m | |
CCAAGB-G2002-A020-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, blue, 2 m | |
CCAAGB-G2002-A030-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, blue, 3 m | |
CCAAGB-G2002-A030-C0-BP | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, blue, 3 m, Bulk pack – 10 pieces | |
CCAAGB-G2002-A040-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, blue, 4 m | |
CCAAGB-G2002-A050-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, blue, 5 m | |
CCAAGB-G2002-A060-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, blue, 6 m | |
CCAAGB-G2002-A075-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, blue, 7.5 m | |
CCAAGB-G2002-A080-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, blue, 8 m | |
CCAAGB-G2002-A100-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, blue, 10 m | |
CCAAGB-G2002-A150-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, blue, 15 m | |
CCAAGB-G3002-A010-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, yellow, 1 m | |
CCAAGB-G3002-A015-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, yellow, 1.5 m | |
CCAAGB-G3002-A020-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, yellow, 2 m | |
CCAAGB-G3002-A030-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, yellow, 3 m | |
CCAAGB-G3002-A040-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, yellow, 4 m | |
CCAAGB-G3002-A050-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, yellow, 5 m | |
CCAAGB-G3002-A060-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, yellow, 6 m | |
CCAAGB-G3002-A075-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, yellow, 7.5 m | |
CCAAGB-G3002-A080-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, yellow, 8 m | |
CCAAGB-G3002-A100-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, yellow, 10 m | |
CCAAGB-G3002-A150-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, yellow, 15 m | |
CCAAGB-G4002-A010-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, green, 1 m | |
CCAAGB-G4002-A015-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, green, 1.5 m | |
CCAAGB-G4002-A020-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, green, 2 m | |
CCAAGB-G4002-A030-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, green, 3 m | |
CCAAGB-G4002-A040-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, green, 4 m | |
CCAAGB-G4002-A050-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, green, 5 m | |
CCAAGB-G4002-A060-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, green, 6 m | |
CCAAGB-G4002-A070-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, green, 7 m | |
CCAAGB-G4002-A075-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, green, 7.5 m | |
CCAAGB-G4002-A080-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, green, 8 m | |
CCAAGB-G4002-A100-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, green, 10 m | |
CCAAGB-G4002-A150-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, green, 15 m | |
CCAAGB-G5002-A010-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, red, 1 m | |
CCAAGB-G5002-A015-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, red, 1.5 m | |
CCAAGB-G5002-A020-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, red, 2 m | |
CCAAGB-G5002-A030-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, red, 3 m | |
CCAAGB-G5002-A040-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, red, 4 m | |
CCAAGB-G5002-A050-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, red, 5 m | |
CCAAGB-G5002-A060-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, red, 6 m | |
CCAAGB-G5002-A070-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, red, 7 m | |
CCAAGB-G5002-A075-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, red, 7.5 m | |
CCAAGB-G5002-A080-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, red, 8 m | |
CCAAGB-G5002-A100-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, red, 10 m | |
CCAAGB-G5002-A150-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, red, 15 m | |
CCAAGB-G6002-A010-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, black, 1 m | |
CCAAGB-G6002-A015-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, black, 1.5 m | |
CCAAGB-G6002-A020-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, black, 2 m | |
CCAAGB-G6002-A030-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, black, 3 m | |
CCAAGB-G6002-A040-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, black, 4 m | |
CCAAGB-G6002-A050-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, black, 5 m | |
CCAAGB-G6002-A060-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, black, 6 m | |
CCAAGB-G6002-A075-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, black, 7.5 m | |
CCAAGB-G6002-A080-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, black, 8 m | |
CCAAGB-G6002-A100-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, black, 10 m | |
CCAAGB-G6002-A150-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, black, 15 m | |
CCAAGB-G9002-A010-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, white, 1 m | |
CCAAGB-G9002-A015-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, white, 1.5 m | |
CCAAGB-G9002-A020-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, white, 2 m | |
CCAAGB-G9002-A030-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, white, 3 m | |
CCAAGB-G9002-A040-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, white, 4 m | |
CCAAGB-G9002-A050-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, white, 5 m | |
CCAAGB-G9002-A060-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, white, 6 m | |
CCAAGB-G9002-A070-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, white, 7 m | |
CCAAGB-G9002-A075-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, white, 7.5 m | |
CCAAGB-G9002-A080-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, white, 8 m | |
CCAAGB-G9002-A100-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, white, 10 m | |
CCAAGB-G9002-A150-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, white, 15 m | |
CCAAGB-GA002-A010-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, orange, 1 m | |
CCAAGB-GA002-A015-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, orange, 1.5 m | |
CCAAGB-GA002-A020-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, orange, 2 m | |
CCAAGB-GA002-A030-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, orange, 3 m | |
CCAAGB-GA002-A040-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, orange, 4 m | |
CCAAGB-GA002-A050-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, orange, 5 m | |
CCAAGB-GA002-A060-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, orange, 6 m | |
CCAAGB-GA002-A070-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, orange, 7 m | |
CCAAGB-GA002-A075-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, orange, 7.5 m | |
CCAAGB-GA002-A080-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, orange, 8 m | |
CCAAGB-GA002-A100-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, orange, 10 m | |
CCAAGB-GA002-A150-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, orange, 15 m | |
CCAAGB-GB002-A005-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, aqua, 0.5 m | |
CCAAGB-GB002-A010-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, aqua, 1 m | |
CCAAGB-GB002-A020-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, aqua, 2 m | |
CCAAGB-GB002-A030-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, aqua, 3 m | |
CCAAGB-GB002-A050-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, aqua, 5 m | |
CCAAGB-GB002-A070-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, aqua, 7 m | |
CCAAGB-GB002-A080-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, aqua, 8 m | |
CCAAGB-GB002-A100-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26, aqua, 10 m | |
CCAAGB-GB002-A150-C0 | Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH™ AWG 26, aqua, 15 m |