

FQ100031225
Everon® Copper Datacom E250 Unshielded OCK6U-AL8, E250UAL, RJ45 Vol, Cat6, Bag/8, Almond
General Specifications
Product Number | FQ100031225 |
Category | 6 |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | ISO/ IEC 11801 Edition 2. Arm 1-2,EN 50173-1 : 2011,ANSI/ TIA/ EIA-568-C.2-2009,ISO 60512-99-01 |
Design and Test Criteria | IEEE 802.3 1GBASE-T, IEEE 802.3at |
Design
Jack Type | RJ45 - 8/8 |
Housing Material | Plastic |
Color | Almond |
Insulation diameter max. | 1.6 mm |
Conductor | 26 - 22 AWG |
Number of Stranded Wires | 7 |
Mechanical Specifications
Contact surface | Gold, 1.6 µm |
Reproducibility | Several times reusable |
Solid Wire Diameter | 5 mm to 65 mm |
Electrical Specifications
Lead Through Resistance | < 200 mΩ |
Insulation Resistance | > 500 MΩ |
Voltage Rating (Maximum) | <75 |
Dimensions
Height | 23 mm |
Width | 18 mm |
Depth | 34 mm |
Ordering Information
Packaging Method | Bag of 8 / 1 Box |
Shipping Weight | 124 kg |
Units per Delivery | 96/1 |
Tool-less jack
Easy and quick to install - reliable connection
The conductors are wired in a single operation
Two cable entry points
Less cable bending required - better compliance with minimum bend radius
Enables a wide range of cable routing options
Easy to use in tight spaces
Reusable
Jack can be reused even after wiring mistake
No untwisting of pairs before termination
Minimized stripping length - limited pair untwist - pairs kept together, no wire guide required
Clip-in mounting
Designed to fit many other accessories
Accepts solid and stranded conductors
Enables "jack-to-plug" cables to be manufactured using stranded conductors
Integral shutter
No additional shuttering required on faceplates
PoE Applications
Supports Power over Ethernet (PoE / PoE+)