Everon® Copper Datacom E250 Unshielded
Our Cat.6 copper interconnect products work together to provide an easy-to-use solution for deploying high-speed connections throughout a building. The RJ45 jack is a key component in this system. The jack's unique two cable entry points help make installation simple. The traditional one-click design enables an easy, tool-less termination on unshielded twisted pair cables, meeting industry performance standards.
Color
Quantity
Shielded
No
Products
| Product Number | Product Name | |
|---|---|---|
| FQ100031175 | Everon® Copper Datacom E250, OCK6U-G8, E250UGR, RJ45 Vol, Cat6, Bag/8, Green | |
| FQ100031183 | Everon® Copper Datacom E250, OCK6U-R8, E250URD, RJ45 Vol, Cat6, Bag/8, Red | |
| FQ100031191 | Everon® Copper Datacom E250, OCK6U-Y8, E250UYE, RJ45 Vol, Cat6, Bag/8, Yellow | |
| FQ100031225 | Everon® Copper Datacom E250, OCK6U-AL8, E250UAL, RJ45 Vol, Cat6, Bag/8, Almond | |
| FQ100031241 | Everon® Copper Datacom E250, OCK6UV, E250U, RJ45 Vol, Cat6, BP480, White | |
| FQ100031258 | Everon® Copper Datacom E250, OCK6U8, E250U, RJ45 Vol, Cat6, Bag/8, White | |
| FQ100031266 | Everon® Copper Datacom E250, LOCK6UBKV, E250U, RJ45 Vol, Cat6, BP480, Black |