Everon® V500 Unshielded
Our Cat.6A copper interconnect products work together to provide an easy-to-use solution for deploying high-speed connections throughout a building. The RJ45 jack is a key component in this system. These RJ45 jacks have been certified by an independent test laboratory to hardware certification. Each jack component is able to terminate to any certified Cat.6A cable and patch cord combination to achieve full channel performance. The jack's unique three cable entry points help make installation simple. The traditional one-click design enables an easy, tool-less termination on unshielded twisted pair cables, meeting industry performance standards.
Color
Quantity
Shielded
No
Productos
| Número del producto | Nombre del producto | |
|---|---|---|
| XF500006358 | Everon® V500, VOCK6AUNBL8, V500UBL, RJ45 Vol, Cat6A, Bag/8, Blue | |
| XF500006366 | Everon® V500, VOCK6AUNG8, V500UGN, RJ45 Vol, Cat6A, Bag/8, Green | |
| XF500006374 | Everon® V500, VOCK6AUNR8, V500URD, RJ45 Vol, Cat6A, Bag/8, Red | |
| XF500006382 | Everon® V500, VOCK6AUNY8, V500UYL, RJ45 Vol, Cat6A, Bag/8, Yellow | |
| XF500006390 | Everon® V500, VOCK6AUNBK8, V500UBK, RJ45 Vol, Cat6A, Bag/8, Black | |
| XF500006440 | Everon® V500, VOLOCK6AUNV, V500U, RJ45 Vol, Cat6A, BP480, White | |
| XF500006457 | Everon® V500, VOCK6AUN8, V500U, RJ45 Vol, Cat6A, Bag/8, White |