OptiTap® 1F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly
As an industry leader in optical connectivity products, Corning designs and manufactures the SST-Drop™ cable assembly with factory-terminated, environmentally sealed and hardened connectors to reduce the cost and the time of drop cable deployment in optical access networks. The OptiTap® single-fiber drop cable assembly is specifically designed to significantly reduce required drop cable installation.
Packaging
Packaging Method
Lengths
Products
| Product Number | Product Name | |
|---|---|---|
| 004301EB1TD100F | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 100 ft | |
| 004301EB1TD100F-P | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 100 ft | |
| 004301EB1TD150F | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 150 ft | |
| 004301EB1TD150F-P | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 150 ft | |
| 004301EB1TD200F | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 200 ft | |
| 004301EB1TD200F-P | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 200 ft | |
| 004301EB1TD250F | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 250 ft | |
| 004301EB1TD250F-P | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 250 ft | |
| 004301EB1TD300F | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 300 ft | |
| 004301EB1TD300F-P | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 300 ft | |
| 004301EB1TD350F | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 350 ft | |
| 004301EB1TD350F-P | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 350 ft | |
| 004301EB1TD500F | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 500 ft | |
| 004301EB1TD500F-P | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 500 ft | |
| 004301EB1TDA00F | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 1000 ft | |
| 004301EB1TDA00F-P | OptiTap® 1 F Single-Tube, OptiTap to stub end, Toneable, Gel-Filled Cable Assembly, Single-mode (OS2), 1000 ft |