UniCam® Connectors
Corning® UniCam® connectors offer high optical performance in a fast, easy field-termination solution—ideal for fibre-to-the-workstation setups where time matters. Using precision mechanical splice tech, UniCam enables quick, cost-effective fibre installations. With the High-Performance Tool Kit, LC, SC, or ST® connectors install in just 50 seconds to one minute.
The lightweight tool and precision cleaver reduce human error, ensuring consistent terminations. The cleaver’s dual-clamp design and the tool’s go/no-go feedback confirm proper fibre mating. Installation is simple: strip, clean, cleave, cam, and crimp. Corning guarantees performance—if a connector doesn’t meet specs, it’s replaced.
UniCam connectors suit all field-installable fibre needs, reducing total cost. Each acts like a mini pigtail with a factory-installed fibre stub, aligned via patented splice tech. No epoxy or polishing needed.
For added security, Corning offers keyed LC connectors for up to eight segregated networks. Color-coded keys prevent unauthorized access and simplify ID. Keyed connectors on both patch panel sides ensure matched access rights—features not replicable with standard LC components.
Products
| Product Number | Product Name | |
|---|---|---|
| 95-000-KR | Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Red | |
| 95-000-KR-Z | Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Red | |
| 95-050-KR | Unicam Connectors, LC, 50 um Multimode OM2, Red | |
| 95-050-KR-Z | Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Red | |
| 95-05X-KR | Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Red | |
| 95-05X-KR-Z | Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Red | |
| 95-200-KR | Unicam Connectors, LC, Keyed, Single-mode (OS2), Red | |
| 95-200-KR-Z | Unicam Connectors, LC, organizer pack, Single-mode (OS2), Keyed, Red |