text.skipToContent text.skipToNavigation

Centrix™ Front Access Cabinet

The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.

Rack Units 40
Cabinets Single

Products

产品编码 Product Name
CTX-CAB-F2209NNLAB Single Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F2209PGLAB Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2209PGLAN Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled