Centrix™ Front Access Cabinet
The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.
Cable Entry
left
Rack Units
Cabinets
Single
Products
| 产品编码 | Product Name | |
|---|---|---|
| CTX-CAB-F1209NNLAB | Single Cabinet, H1200xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F1209PMLAN | Single Cabinet, H1200xW900xD300, left cable entry, walls, metal doors, no bottom channel, assembled | |
| CTX-CAB-F1809NNLAB | Single Cabinet, H1800xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F1809NNLNB | Single Cabinet, H1800xW900xD300, left cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F1809PGLAN | Single Cabinet, H1800xW900xD300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F1809SGLAB | Single Cabinet, H1800xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F1809SGLNB | Single Cabinet, H1800xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F2009NNLAB | Single Cabinet, H2000xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F2009NNLNB | Single Cabinet, H2000xW900xD300, left cable entry, no walls, metal doors, bottom channel, flat pack | |
| CTX-CAB-F2009PGLAB | Single Cabinet, H2000xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2009PGLNB | Single Cabinet, H2000xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F2009SGLAB | Single Cabinet, H2000xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2009SGLNB | Single Cabinet, H2000xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F2209NNLAB | Single Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled, left cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F2209NNLNB | Single Cabinet, H2200xW900xD300, left cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F2209PGLAB | Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2209PGLAN | Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F2209PGLNN | Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack | |
| CTX-CAB-F2209SGLAB | Single Cabinet, H2200xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2209SGLNB | Single Cabinet, H2200xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F2209SMLAN | Single Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, side walls, metal doors, no bottom channel, assembled, left cable entry, side walls, metal doors, no bottom channel, assembled | |
| CTX-CAB-F2212NNLAB | Single Cabinet, H2200xW1200xD300, left cable entry, dual patch cord management, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F2212PGLAN | Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F2212PGLNN | Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, flat pack | |
| CTX-CAB-F7F09NNLAB | Single Cabinet, H7ftxW900x D300, left cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F7F09NNLNB | Single Cabinet, H7ftxW900x D300, left cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F7F09PGLAB | Single Cabinet, H7ftxW900x D300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F7F09PGLAN | Single Cabinet, H7ftxW900x D300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F7F09PGLNB | Single Cabinet, H7ftxW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, flat pack |