LS Series Outdoor Cabinets
The OptiTect® Local Convergence Cabinet, LS Series provides everything necessary to manage up to 864 fibers for an outside plant FTTx application.
The OptiTect Local Convergence Cabinet, LS Series is an innovative solution that is the optimal balance between size, density and access. All cabinets share the same intuitive and efficient cable routing and splitter storage. The LS cabinet was developed with the field craft in mind. In this unique cabinet design, splitter parking and cable toning are simple, providing customers more flexibility and deployment options. The best-in-class fiber routing design allows for quick subscriber turn-up and error-free long-term maintenance as the cabinet is loaded to capacity.
All five cabinet sizes (144, 288, 432, 576, 864) offer “pass-through” capabilities for commercial services or other high-bandwidth applications, as well as multiple mounting options to accommodate exclusive below ground and aerial plant installations.
Products
| Product Number | Product Name | |
|---|---|---|
| VAAPS43-1C4131Q400 | LS Series Outdoor Cabinet, 432 F 6 Pad-mnt w/o toning, 48 F Feed and 36 Pass-thru, SST-Ribbon™, 1x432 F Dist ALTOS® Ribbon, 31 m Stubs, SCAPC, No Splitter | |
| VAAPS43-1U4231U400 | LS Series Outdoor Cabinet, 432 F 6 Pad-mnt w/o toning, 48 F Feed and 36 Pass-thru, ALTOS®, 2x216 F Dist ALTOS, 31 m Stubs, SCAPC, No Splitter | |
| VAAPS43T1UC231UC00 | LS Series Outdoor Cabinet, 432 F 6 Pad-mnt w/ toning, 48 F Feed and 36 Pass-thru, ALTOS® Arm. Lite, 2x216 F Dist ALTOS Arm. Lite, 31 m Stubs, SCAPC, No Splitter | |
| VABPS40-1C4231C400 | LS Series Outdoor Cabinet, 432 F 12 Pad-mnt w/o toning, 48 F Feed and no Pass-thru, SST-Ribbon™, 2x216 F Dist SST-Ribbon, 31 m Stubs, SCAPC, No Splitter | |
| VAPPS40-1C4231U41A | LS Series Outdoor Cabinet, 432 F, pole-mount without toning, 48 F feed and no pass-thru, SST-Ribbon™, 2x216 F distribution ALTOS®, 31 m stubs, SC APC, 1x32 splitter | |
| VAPPS43T1U5150U500 | LS Series Outdoor Cabinet, 432 F, pole-mount with toning, 48 F feed and 36 F pass-thru, ALTOS® armoured, 1x432 F distribution ALTOS armoured, 50 m stubs, SC APC, no splitter | |
| VCAPS20-1C4231C400 | LS Series Outdoor Cabinet, 288 F 6 Pad-mnt w/o toning, 24 F Feed and no Pass-thru, SST-Ribbon™, 2x144 F Dist SST-Ribbon, 31 m Stubs, SCAPC, No Splitter | |
| VCPPS20-1C4231U41A | LS Series Outdoor Cabinet, 288 F Pole-mnt w/o toning, 24 F Feed and no Pass-thru, SST-Ribbon™, 2x144 F Dist ALTOS®, 31 m Stubs, SCAPC, 1x32 Splitter | |
| VCPPS21T1U4131U400 | LS Series Outdoor Cabinet, 288 F Pole-mnt w/ toning, 24 F Feed and 12 Pass-thru, ALTOS®, 1x288 F Dist ALTOS, 31 m Stubs, SCAPC, No Splitter | |
| VCPPS21T1U5150U500 | LS Series Outdoor Cabinet, 288 F Pole-mnt w/ toning, 24 F Feed and 12 Pass-thru, ALTOS® Arm., 1x288 F Dist ALTOS Arm., 50 m Stubs, SCAPC, No Splitter | |
| VDAPS10-1U4131U400 | LS Series Outdoor Cabinet, 144 F 6 Pad-mnt w/o toning, 12 F Feed and no Pass-thru, ALTOS®, 1x144 F Dist ALTOS, 31 m Stubs, SCAPC, No Splitter | |
| VDBPS20T1UC131UC00 | LS Series Outdoor Cabinet, 144 F 12 Pad-mnt w/ toning, 24 F Feed and no Pass-thru, ALTOS® Arm. Lite, 1x144 F Dist ALTOS Arm. Lite, 31 m Stubs, SCAPC, No Splitter | |
| VDPPS21T1U5150U500 | LS Series Outdoor Cabinet, 144 F Pole-mnt w/ toning, 24 F Feed and 12 Pass-thru, ALTOS® Arm., 1x144 F Dist ALTOS Arm., 50 m Stubs, SCAPC, No Splitter | |
| VEAPS40-1U4231U400 | LS Series Outdoor Cabinet, 576 F, 6 in pad-mount without toning, 48 F feed and no pass-thru, ALTOS®, 2x288 F distribution ALTOS, 31 m stubs, SC APC, no splitter | |
| VEBPS47T1U5250Q500 | LS Series Outdoor Cabinet, 576 F, 12 in pad-mount with toning, 48 F feed and 72 F pass-thru, ALTOS® armoured, 2x288 F distribution ALTOS ribbon armoured, 50 m stubs, SC APC, no splitter | |
| VFAPS77-1UC231UC00 | LS Series Outdoor Cabinet, 864 F, 6 pad-mount without toning, 72 F feed and 72 F pass-thru, ALTOS® Lite™ armoured, 2x432 F distribution ALTOS Lite armoured, 31 m stubs, SC APC, no splitter | |
| VFBPS77T1U5231Q500 | LS Series Outdoor Cabinet, 864 F, pole-mount with toning, 72 F feed and 72 F pass-thru, ALTOS® armoured, 2x432 F distribution ALTOS ribbon armoured, 31 m stubs, SC APC, no splitter | |
| VFBPS77T1U52A0Q500 | LS Series Outdoor Cabinet, 864 F, Pad-mnt, 72 F ALTOS® loose tube cable, 864 F ALTOS® ribbon loose tube, gel-filled cable, 100 m, single-mode (OS2), SC APC | |
| VUPPS70-1C4231Q41K | LS Series Outdoor Cabinet, 576 F, pole-mount without toning, 72 F feed and no pass-thru, SST-Ribbon™, 2x288 F distribution ALTOS® ribbon, 31 m stubs, SC APC, 1x32 splitter |