EDGE™ Adapter Panel, MTP®
EDGE™ MTP® adapter panels provide a simple interface to mate MTP Connectors. This occurs when connecting MTP trunks to MTP extended trunks, MTP trunks to trunk harnesses and, in 40G multimode networks, connecting MTP trunks to 40G patch cords.
光纤类型
光纤芯数
每个面板模块数
适配器外壳颜色
También le puede interesar
Productos
| Número del producto | Nombre del producto | |
|---|---|---|
| EDGE-CP24-90 | EDGE™ Adapter Panel, 24 F, 2X MTP® shuttered, Bend-improved single-mode (OS2) | |
| EDGE-CP24-E3 | EDGE™ Panel, 24 F, 2X MTP® Adapter Panel, shuttered, 50 µm multimode (OM4/OM3) | |
| EDGE-CP24-Q6 | EDGE™ Adapter Panel, MTP®, 24 F, 50 µm multimode (OM4), violet | |
| EDGE-CP48-90 | EDGE™ Panel, 48 F, 4X MTP® Adapter Panel, shuttered, single-mode (OS2) | |
| EDGE-CP48-E3 | EDGE™ Panel, 48 F, 4X MTP® Adapter Panel, shuttered, 50 µm multimode (OM4/OM3) | |
| EDGE-CP48-Q6 | EDGE™ Adapter Panel, MTP®, 48 F, 50 µm multimode (OM4), violet |