MiniXtend® Cable, CT
Corning MiniXtend products are fiber optic stranded loose tube or central tube fully dielectric outdoor cable typically used in access networks when limited space is available.
With the dual layer tube design and low friction PE sheath MiniXtend cables are optimized for blowing and best used in mini or micro ducts.
The fiber in each tube are color-coded for quick and easy identification. MiniXtend are available with Corning® single-mode fiber SMF 28-e® (ITU-G 652D) or bend- improved ClearCurve® fibers (ITU-G 657 A/B).
光纤芯数
光纤类型
Color Code Standards
Products
| 产品编码 | Product Name | |
|---|---|---|
| 004EK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x4 F, CT, Single-mode (SMF 28e+®) | |
| 012EK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x12 F, CT, Single-mode (SMF 28e+®) | |
| 006EK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x6 F, CT, Single-mode (SMF 28e+®) | |
| 008EK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x8 F, CT, Single-mode (SMF 28e+®) | |
| 012ZK4-13120A20 | MiniXtend® Cable, CT, A-D(ZN)2Y, 1x12 fibres, CT, Single-mode (SMF 28e® ULTRA) | |
| 004ZK4-13120A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (SMF 28e® ULTRA) | |
| 024ZK4-13142A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 24 F, CT, Single-mode (SMF 28e® ULTRA 200) | |
| 024ZK4-13142ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 24 F, CT, Single-mode (SMF 28e® ULTRA 200) - VDE | |
| 036ZK4-13142A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 36 F, CT, Single-mode (SMF 28e® ULTRA 200) | |
| 036ZK4-13142ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 36 F, CT, Single-mode (SMF 28e® ULTRA 200) - VDE | |
| 004ZK4-13120ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (SMF 28e® ULTRA) - VDE | |
| 012ZK4-13120ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 12 F, CT, Single-mode (SMF 28e® ULTRA) - VDE | |
| 006ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (E9 G.657.A1) | |
| 006ZK4-13120A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (SMF 28e® ULTRA) | |
| 012ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1) | |
| 008ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1) | |
| 004ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (E9 G.657.A1) | |
| 012ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x12 F, CT, Single-mode (G.657.A1) - DIN VDE | |
| 008ZK4-13120A20 | MiniXtend® Cable, CT, A-D(ZN)2Y, 1x8 fibres, CT, Single-mode (SMF 28e® ULTRA) | |
| 004ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (E9 G.657.A1), DIN VDE | |
| 006ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (E9 G.657.A1), DIN VDE | |
| 008ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1), DIN VDE | |
| 002EK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x2 F, CT, Single-mode (SMF 28e+®) |