text.skipToContent text.skipToNavigation

Centrix® Splice Cassette

The Centrix® splice cassette provides 24 LC APC single fibre ports. The cassette is loaded with 12 LC Duplex APC adapters, colored LC single fibre pigtails and accepts crimp or heat-shrink splice protectors. A drop handle provide fibre port protection, patch cord organization and labeling on front and top of the cassette. The cassette is slidable in Centrix® housings and is secured with a latch mechanism. The jumper guide direction is to the left side of the cassette but can simply be changed with accessories to the right. The transparent and captive top and bottom cover enable easy handling and visual inspection or trouble shooting. The multiple tube entry points on the cassette provide flexible loading of buffer tubes and bare fibres in the cassette.


Products

Product Number Product Name
CTXCPP24-3C-2RH000 Centrix™ Splice Cassette, 24-SC UPC adapters and 24-SC UPC single fiber pigtails (OS2) HS
CTXCPP24-6C-2RJ000 Centrix™ Splice Cassette, 24-SC APC adapters and SM Pigtails, Ribbon standard SM Pigtails, RS
CTXCPP36-A9-2RC000 Centrix™ Splice Cassette, 18-LC UPC Duplex adapters and 36-LC UPC single fibre pigtails (OS2) CS
CTXCPP36-B3-2RC000 Centrix™ Splice Cassette, 18-LC APC Duplex adapters and 36-LC APC single fiber pigtails (OS2) CS
CTXCPP24-B3-2RH000 Centrix™ Splice Cassette, 12-LC APC Duplex adapters and 24-LC APC single fiber pigtails (OS2), HS
CTXCPP36-00-00C000 Centrix™ Splice Cassette, Empty Crimp Splice Only
CTXCPP24-AD-2QH000 Centrix™ Splice Cassette, 12-LC UPC Duplex adapters and 24-LC UPC single fiber pigtails (OM4), HS
CTXCPP12-3C-2RJ000 Centrix™ Splice Cassette, 12-SC UPC adapters ribbon standard single-mode Pigtails, RS
CTXCPP12-6C-2RJ000 Centrix™ Splice Cassette, 12-SC APC adapters & SM Pigtails, ribbon standard single-mode Pigtails, RS
CTXCPP12-B3-2RH000 Centrix™ Splice Cassette, 6-LC APC Duplex adapters and 12-LC APC single fiber pigtails (OS2), HS
CTXCPP16-B3-2RH000 Centrix® Splice Cassette, 8-LC APC Duplex adapters and 16-LC APC single fibre pigtails (OS2), HS
CTXCPP24-3C-2RJ000 Centrix® Splice Cassette, 24-SC UPC adapters, ribbon standard single-mode pigtails, RS
CTXCPP24-B3-2RJ000 Centrix® Splice Cassette, 24-LC APC adapters, ribbon standard single-mode pigtails, RS
CTXCPP36-A9-2RJ000 Centrix® Splice Cassette, 36-LC UPC adapters, ribbon standard single-mode pigtails, RS
CTXCPP36-B3-2RJ000 Centrix® Splice Cassette, 36-LC APC adapters, ribbon standard single-mode pigtails, RS