EDGE™ Extension and Flush Mount Bracket

Corning designed the EDGE hardware solution to fit into standard 19-in racks. However, extension brackets are available to allow for installation within 23-in racks, as well as a flush-mount bracket for the EDGE-01U housing.
每次递送数量
1-1
Produtos
Número do produto | Nome do produto | |
---|---|---|
EDGE-01U-FLSH-BKT | EDGE™ Solutions Mounting Bracket, flush mount, for EDGE-01U | |
PC1-BKT-23 | EDGE™ Extension and Flush-Mount Bracket for mounting 1U housings into 23-in racks or cabinets | |
PC2-BKT-23 | EDGE™ Extension and Flush-Mount Bracket for mounting 2U housings into 23-in racks or cabinets | |
PC4-BKT-23 | EDGE™ Solutions Mounting Bracket for mounting 4U housings into 23-in racks or cabinets |