Everon® Copper Datacom IP67/65 Outlet for RJ45 jacks
The Everon® Copper Datacom Industrial IP67/65 outlet with integrated cable guide and cable strain relief is suitable for the installation of two jacks with Everon® Copper Datacom footprint. The surface-mount housing can be used for installing RJ-45 Industrial Ethernet connections in areas with extreme environmental conditions as a result of temperature, dust, moisture or hose water.
颜色
Products
| 产品编码 | Product Name | |
|---|---|---|
| CAXISD-U0201-C002 | Everon® Copper Datacom IP67/65 Outlet for RJ45 jacks, empty | |
| CAXISD-U0208-C002 | Everon® Copper Datacom IP67/65 Outlet for RJ45 jacks, empty |