text.skipToContent text.skipToNavigation

PasMAX™ Front Access Cabinet with Frame

Our 40U frames can be deployed side by side, back to back, or as a standalone. Interconnect or cross-connect configurations are easy to deploy. Groups of cabinets (six frames side by side) are combined with an overlength cabinet for patch cord management and slack storage. Top cable bridges connect rows of cabinets via the overlength cabinets, enabling growth beyond 100,000 ports.

The PasMAX frame supports up to 720 ports (SC and LC) in a single-circuit design ( H x W x D: 2200 x 1200 x 300 mm). Side walls, a rear wall, and doors are optional. Frames are available pre-installed or ready for transport in four flat packs.

Cable entry is possible both from top and bottom.

The frame's cable management system creates a physical separation between cables that stay in the frame (front plane) from cables that exit the frame (back plane).

每次递送数量 1-1

Products

Product Number Product Name
PMX-CAB-2212PGCAN PasMAX™ splice concentator cabinet
PMX-CAB-2212PGLAB PasMAX™ standard offer with walls, doors and bottom channel feature
PMX-CAB-2212PGLAN PasMAX™ closed cabinet