Centrix™ Front Access Cabinet
The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.
Cable Entry
Rack Units
20
Cabinets
Single
Products
| 产品编码 | Product Name | |
|---|---|---|
| CTX-CAB-F1209NNLAB | Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F1209NNRAB | Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F1209NNRNB | Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F1209PMLAN | Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, left cable entry, walls, metal doors, no bottom channel, assembled | |
| CTX-CAB-F1209PMRAB | Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled | |
| CTX-CAB-F1209PMRAN | Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, assembled | |
| CTX-CAB-F1209PMRNN | Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, flat pack |