Everon® Copper Datacom E250
Our Cat 6 and 6A copper interconnect products work together to provide an easy-to-use solution for deploying high-speed connections throughout a building. The RJ45 jack is a key component in this system. The jack's unique two cable entry points help make installation simple. The traditional one-click design enables an easy, tool-less termination on unshielded twisted pair cables, meeting industry performance standards.
颜色
White
Quantity
Shielded
Yes
Products
| 产品编码 | Product Name | |
|---|---|---|
| UU001520574 | Everon® Copper Datacom E250, OCK6F8, E250WH, RJ45 Vol, Cat 6, Bag/8, White | |
| UU001520582 | Everon® Copper Datacom E250, OCK6FV, E250, RJ45 Vol, Cat 6, BP480, White |