Compact LCP (cLCP) Kits
产品类型
FTTx Cabinets
Products
| Product Number | Product Name | |
|---|---|---|
| CLCP-KT-ASTRD | Compact LCP (cLCP) Kits, mounting bracket, aerial, almond | |
| CLCP-KT-DPRT4-54 | Compact LCP (cLCP) Kits, cable entry, cable fitting, 0.4 to 0.54 in diameter | |
| CLCP-KT-DPRT4-67 | Compact LCP (cLCP) Kits, cable entry, cable fitting, 0.4 to 0.67 in diameter | |
| CLCP-KT-DPRT6-78 | Compact LCP (cLCP) Kits, cable entry, cable fitting, 0.6 to 0.78 in diameter | |
| CLCP-KT-GPOLE | Compact LCP (cLCP) Kits, mounting bracket, pole, gray | |
| CLCP-KT-GSTRD | Compact LCP (cLCP) Kits, mounting bracket, aerial, gray | |
| CLCP-KT-GVPED-A6 | Compact LCP (cLCP) Kits, mounting bracket, vertical pedestal, 12 in | |
| CPD-6C12 | Compact LCP (cLCP) Kits, Cassette, Distribution, 12 F, SC APC connectors, Single-mode (OS2) | |
| CPF-6C12 | Compact LCP (cLCP) Kits, Cassette, Feeder, 12 F, SC APC connectors, Single-mode (OS2) |