text.skipToContent text.skipToNavigation

EDGE™ low-loss modules provide an interface between the MTP® connector on an MTP trunk and the LC duplex jumpers that connect directly to the electronics. These modules feature VFL-compatible LC shuttered adapters and are manufactured with Corning® CleanAdvantage™ Technology, an innovative factory cleaning and sealing process that minimizes debris transfer and allows you to connect with confidence. 

All EDGE modules meet RoHS standards and are ideal for data center, local area network (LAN), and storage area network (SAN) applications.

Vous pourriez également être intéressé par

Produits

Référence du produit Nom du produit
ECM-RM12-05-93T EDGE™ MTP to LC Duplex Module, 12F, 50 µm multimode (OM3), Straight-Through Polarity
ECM-UM12-04-89G EDGE™ 解决方案模块,12 芯,LC 双工到 MTP® 连接器,抗弯曲单模 (OS2)
ECM-UM12-05-93Q EDGE™ MTP® to LC Duplex Module, 12F, 5µm Multimode (OM4)
ECM-UM12-05-93T EDGE™ MTP® to LC Duplex Module, 12F, 5µm Multimode (OM3)
ECM-UM12-18-89G EDGE™ MTP to LC Duplex Module, 12F, Bend-improved Single-mode (OS2), LC Duplex APC, Universal Polarity