text.skipToContent text.skipToNavigation

Central Tube Steel Armor Outdoor Cable

Corning central tube cables with corrugated steel armoring are designed for outdoor use for campus, city and intercity backbones in duct and direct burial installations.
The central tube cable construction, by isolating the fibers from installations and environmental rigors, provides stable and highly reliable transmission parameters. The fibers are color coded for quick and easy identification.
The cable construction, based on a central buffer tube, is very compact, light, flexible and ideal for connections requiring a moderate fiber count.
These cables are designed for installation in conduits, ducts and for direct burial.


Products

产品编码 Product Name
004EEC-33622A20 Central Tube Steel Armor Outdoor Cable 4F E9 SMF-28e+® CT 3.0
004ZEC-33620A20 Central Tube Steel Armor Outdoor Cable 4F E9 SMF-28e® ULTRA CT 3.0
004ZEC-33622A20 Central Tube Steel Armor Outdoor Cable 4F E9 G.657.A1 CT 3.0
006EEC-33622A20 Central Tube Steel Armor Outdoor Cable 6F E9 SMF-28e+® CT 3.0
006ZEC-33620A20 Central Tube Steel Armor Outdoor Cable 6F E9 SMF-28e® ULTRA CT 3.0
006ZEC-33622A20 Central Tube Steel Armor Outdoor Cable 6F E9 G.657.A1 CT 3.0
008EEC-33622A20 Central Tube Steel Armor Outdoor Cable 8F E9 SMF-28e+® CT 3.0
008ZEC-33620A20 Central Tube Steel Armor Outdoor Cable 8F E9 SMF-28e® ULTRA CT 3.0
008ZEC-33622A20 Central Tube Steel Armor Outdoor Cable 8F E9 G.657.A1 CT 3.0
012EEC-33622A20 Central Tube Steel Armor Outdoor Cable 12F E9 SMF-28e+® CT 3.0
012ZEC-33620A20 Central Tube Steel Armor Outdoor Cable 12F E9 SMF-28e® ULTRA CT 3.0
012ZEC-33622A20 Central Tube Steel Armor Outdoor Cable 12F E9 G.657.A1 CT 3.0
024EEC-33622A20 Central Tube Steel Armor Outdoor Cable 24F E9 SMF-28e+® CT 3.0
024ZEC-33620A20 Central Tube Steel Armor Outdoor Cable 24F E9 SMF-28e® ULTRA CT 3.0
024ZEC-33622A20 Central Tube Steel Armor Outdoor Cable 24F E9 G.657.A1 CT 3.0