text.skipToContent text.skipToNavigation

Splice Protectors

Corning heat-shrink sleeves are compatible with most splice trays offered and are compatible with all heat-shrink ovens offered with Corning fusion splicers.
Corning offers a variety of splice protection choices to meet your needs. All the types of protection allow individual fiber access in the splice tray. Corning offers heat-shrink protection in both single-fiber and multifiber versions.


Products

产品编码 Product Name
2806031-01 Splice Protectors, Heat-Shrink Fusion Splice Protector Parts, Single-fiber, 60 mm long
CSP-1 Splice Protectors, Crimp splice protector kit, 30 mm long, pack of 150
ECO-CSP-150 Splice Protectors, Crimp splice protector kit, 30 mm long, pack of 150
ECO-HSP-45-100 Splice Protectors, Heat-shrink Splice Protectors, 45 mm, 100 pieces
ECO-HSP-60-100 Splice Protectors, Heat-shrink Splice Protectors, 60 mm, 100 pieces
HSP-40S100-1 Splice Protectors, Heat-shrink Splice Protectors, 40 mm, 100 pieces
HSP-45S100-1 Splice Protectors, Heat-shrink Splice Protectors, 45 mm, 100 pieces
HSP-60S100-1 Splice Protectors, Heat-shrink Splice Protectors, 60 mm, 100 pieces