MiniXtend® Cable, CT

Corning MiniXtend products are fibre optic stranded loose tube or central tube fully dielectric outdoor cable typically used in access networks when limited space is available.
With the dual layer tube design and low friction PE sheath MiniXtend cables are optimized for blowing and best used in mini or micro ducts.
The fibre in each tube are color-coded for quick and easy identification. MiniXtend are available with Corning® single-mode fibre SMF 28-e® (ITU-G 652D) or bend- improved ClearCurve® fibres (ITU-G 657 A/B).
光纤芯数
光纤类型
Color Code Standards
Products
Product Number | Product Name | |
---|---|---|
004EK4-13122A20 | ||
004ZK4-13120A20 | ||
004ZK4-13120ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (SMF 28e® ULTRA) - VDE | |
004ZK4-13122A20 | ||
004ZK4-13122ADE | ||
006EK4-13122A20 | ||
006ZK4-13120A20 | ||
006ZK4-13122A20 | ||
006ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (E9 G.657.A1), DIN VDE | |
008EK4-13122A20 | ||
008ZK4-13120A20 | ||
008ZK4-13122A20 | ||
008ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1), DIN VDE | |
012EK4-13122A20 | ||
012ZK4-13120A20 | ||
012ZK4-13120ADE | ||
012ZK4-13122A20 | ||
012ZK4-13122ADE | ||
024ZK4-13142A20 | ||
024ZK4-13142ADE | ||
036ZK4-13142A20 | ||
036ZK4-13142ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 36 F, CT, Single-mode (SMF 28e® ULTRA 200) - VDE |