text.skipToContent text.skipToNavigation

EDGE™ Extension and Flush Mount Bracket

Corning designed the EDGE hardware solution to fit into standard 19-in racks. However, extension brackets are available to allow for installation within 23-in racks, as well as a flush-mount bracket for the EDGE-01U housing.

每次递送数量 1-1
You might also be interested in

Products

Product Number Product Name
EDGE-01U-FLSH-BKT EDGE™ Solutions Mounting Bracket, flush mount, for EDGE-01U
PC1-BKT-23 EDGE™ Extension and Flush-Mount Bracket for mounting 1U housings into 23-in racks or cabinets
PC2-BKT-23 EDGE™ Extension and Flush-Mount Bracket for mounting 2U housings into 23-in racks or cabinets
PC4-BKT-23 Suporte de montagem EDGE™ Solutions para montagem de gabinetes de 4U em racks ou gabinetes de 57,5 cm