PasMAX™ Splice Unit
This splice unit offers a pure splice solution for up to 36 PasMAX single-circuit trays, 18 PasMAX single-element trays, or combination of the two tray types.
In a single-circuit installation, it is possible to splice up to 72 cable pigtails (maximum diameter of 2.4 mm). Single-element installations allow up to 216 splices. PasMAX trays are available for heat-shrink or crimp splice protectors.
Drawers rotate out for easy access to each splice tray with minimal cable movement. Fibers enter the PasMAX tray through a rotation point to minimize disruption to fibers when the trays are accessed and moved.
It is possible to combine splice units with PasMAX patch modules and pigtails.
Locking Options
No
配线架颜色
Gray
您可能还感兴趣
Products
产品编码 | Product Name | |
---|---|---|
PMX-0S00720000N04 | PasMAX™ Splice Unit |