Plug & Play™ Universal Module, LC

The Plug & Play™ modules provide the interface between the MTP® on the trunk and the LC or SC duplex jumpers that will then connect directly into the electronics. The LC duplex adapters feature hinged VFL-compatible shutters that move up and out of the way when the connector is inserted. Specially designed indents in the shutters ensure that the end faces of the connectors are never touched. These shutters replace the standard dust caps that typically once removed are never replaced, exposing the interior end faces to dust particles and possible damage.
Kupplungsfarbe hinten
Faseranzahl
Kupplungsanzahl pro Verteilerfeld
Faserkategorie
Adapter Color
You might also be interested in
Products
Product Number | Product Name | |
---|---|---|
CCH-UM12-04-89G | Plug & Play™ Universal Module, LC, 12 F, Shuttered LC to MTP®, Single-mode (OS2) | |
CCH-UM12-05-70Q | Plug & Play™ Universal Module, LC, 12 F, Shuttered LC Duplex to MTP®, OM4 | |
CCH-UM12-05-70T | Plug & Play™ Universal Module, LC, 12 F, Shuttered LC Duplex to MTP®, OM3 | |
CCH-UM12-05-93Q | Plug & Play™ Universal Module, LC, Low-Loss, 12 F, Shuttered LC Duplex to MTP®, OM4 | |
CCH-UM12-05-93T | Plug & Play™ Universal Module, LC, Low-Loss, 12 F, Shuttered LC to MTP®, 50 µm multimode (OM3) | |
CCH-UM24-04-89G | Plug & Play™ Universal Module, MTP® to LC Duplex Shuttered, 24 F, single-mode (OS2) | |
CCH-UM24-05-70K | Plug & Play™ Universal Module, LC, 24 F, Shuttered LC to MTP®, 62.5 µm multimode (OM1) | |
CCH-UM24-05-70T | Plug & Play™ Universal Module, LC, 24 F, Shuttered LC Duplex to MTP®, OM3 | |
CCH-UM24-05-93Q | Plug & Play™ Universal Module, MTP® to LC Duplex Shuttered, Low-Loss, 24 F, (OM4) | |
CCH-UM24-05-93T | Plug & Play™ Universal Module, MTP® to LC Duplex Shuttered, Low-Loss, 24 F, (OM3) |