text.skipToContent text.skipToNavigation

Plug & Play™ Universal Module, LC

The Plug & Play™ modules provide the interface between the MTP® on the trunk and the LC or SC duplex jumpers that will then connect directly into the electronics. The LC duplex adapters feature hinged VFL-compatible shutters that move up and out of the way when the connector is inserted. Specially designed indents in the shutters ensure that the end faces of the connectors are never touched. These shutters replace the standard dust caps that typically once removed are never replaced, exposing the interior end faces to dust particles and possible damage.

Plug & Play™ universal systems modules are used to break out the 12-fibre MTP® connectors on trunk cables into LC or SC duplex connectors to facilitate patching into system equipment ports, patch panels, or work area outlets. LC duplex adapters feature hinged VFL-compatible shutters that move up and out of the way when the connector is inserted. Specially designed indents in the shutters ensure that the end faces of the connectors are never touched. These shutters replace the standard dust caps that typically, once removed, are never replaced, exposing the interior end faces to dust particles and possible damage.
Kupplungsfarbe hinten
Faseranzahl
Kupplungsanzahl pro Verteilerfeld
Kupplungsfarbe vorne
You might also be interested in

Products

Product Number Product Name
CCH-UM12-04-89G Plug & Play™ Universal Modul, LC
CCH-UM12-05-70Q Plug & Play™ Universal Modul, LC, 12 F, Shuttered LC Duplex - MTP®, OM4
CCH-UM12-05-70T Plug & Play™ Universal Module, LC, 12 F, Shuttered LC Duplex to MTP®, OM3
CCH-UM12-05-93Q Plug & Play™ Universal Module, LC, Low-Loss, 12 F, Shuttered LC Duplex to MTP®, OM4
CCH-UM12-05-93T Plug & Play™ Universal Modul, LC, Low-Loss, 12 F, Shuttered LC Duplex - MTP®, OM3
CCH-UM24-04-89G Plug&Play™ Universal-Modul, MTP® zu Shuttered LC Duplex, 24 F, Singlemode (OS2)
CCH-UM24-05-70T Plug & Play™ Universal Modul, LC, 24 F, Shuttered LC Duplex - MTP®, OM3
CCH-UM24-05-93Q Plug&Play™ Universal-Modul, Low-Loss, MTP® zu Shuttered LC Duplex, 24 F, Multimode (OM3)
CCH-UM24-05-93T Plug&Play™ Universal-Modul, Low-Loss, MTP® zu Shuttered LC Duplex, 24 F, Multimode (OM3)