S46998-A2-A118
UCNCP-Haubenmuffen 9-28 Haubenmuffe, mit mechanischem Dichtungskörper
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splitterunterstützung | Ja |
| Schußsicheres Gehäuse | Nein |
| Zentralelement-Fixierung für das Hauptkabel | Ja |
| Closure Shape | Dome |
| Colored trays | On demand |
| Crimp splice count per tray | 12 |
| Crimp splice protector support | Yes |
| Customer logo on housing | On demand |
| Distribution cable port count | 6 |
| Distribution cable range | 12 mm to 25 mm |
| Extra buffer storage system | On demand |
| Grounding system | Inch |
| Heat shrink splice count per SC tray | 6 |
| Heat shrink splice count per SE tray | 12 |
| Heat shrink splice protector support | Yes |
| Main cable circular port count | 2 |
| Main cable oval port count | 0 |
| Max number of trays | 120 SC / 60 SE |
| Maximum splice fiber capacity | 720 heat-shrink / 1440 crimp |
| Maximum Tray Count (SC) | 120 |
| Maximum Tray Count (SE) | 60 |
| Number of Distribution/Drop Cables ports | 2 (1 in and 1 out) 6 cut |
| Number of Splice Trays | 60 |
| Sealing Type | Mechanical |
| Size by Fiber Splice Capacity | 720 |
| Splice Tray Type | SC/SE |
| SplicePak splice count per tray | 0 |
| SplicePak splice protector support | No |
| Splitter Module | From 1x2 up to 1x32 |
| Supported cables | Standard cable, SST Drop Cable, Minicable |
| System | MAX |
| Trays pre-installed | On demand |
| Water sensor tray | On demand |
| Working environment | Manhole / Underground |
Ordering Information
| Shipping Width | 710 mm |
| Shipping Depth | 285 mm |
| Units per Delivery | 1/1 |