Verzweigungs- und Verbindungsmuffe

The MHS R consists of two half shells in thermoplastic, which are assembled with treated stainless steel screws. The cable is mechanically held by sets of clamps precut to the various diameters of the cables and placed at the ends of the sleeve. Sealing is guaranteed by polymerization of an elastomer resin injected by means of the self-mixing cartridge CPA 800. The elastomer forms a seal lengthwise and a block at each end. Polymerization takes less than 72 hours ( according to temperature). A pressure checking valve is located on the upper part of the MHS R. An uncoverable point located on the lower part makes it possible to install an earth clip.
Produkttyp
Abgezweigt oder Gerade
Produkte
Produktnummer | Produktname | |
---|---|---|
S45254-A10-A1 | Verzweigungs- und Verbindungsmuffe | |
S45254-A11-A1 | Verzweigungs- und Verbindungsmuffe | |
S45254-A12-A1 | Verzweigungs- und Verbindungsmuffe | |
S45254-A7-A1 | Verzweigungs- und Verbindungsmuffe | |
S45254-A7-A4 | Verzweigungs- und Verbindungsmuffe | |
S45254-A8-A1 | Verzweigungs- und Verbindungsmuffe | |
S45254-A8-A4 | Verzweigungs- und Verbindungsmuffe | |
S45254-A9-A1 | Verzweigungs- und Verbindungsmuffe |