text.skipToContent text.skipToNavigation

Centrix™ Front Access Cabinet

The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.


Produkte

Produktnummer Produktname
CTX-CAB-F2009NNLAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F2009NNLNB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, no walls, metal doors, bottom channel, flat pack
CTX-CAB-F2009NNRAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F2009PGLAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2009PGLNB Centrix® Verteilerschrank (frontseitiger Zugang), Einzel-Schrank, H2000xB900xT300, linksseitige Kabeleinführung, Wände, Plexiglastüren, Bodenkanalfunktion, Bausatz
CTX-CAB-F2009PGRAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2009PGRAN Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F2009PGRNB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F2009PGRNN Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB-F2009SGLAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2009SGLNB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F2009SGRAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2009SGRNB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack