PC1-BKT-23
EDGE™ Lösung Adapterplatte für bündigen Abschluss für EDGE-01U und EDGE-01U-SP Gehäuse in 23-Zoll Rahmen/Schränke
You might also be interested in
General Specifications
| Product Number | PC1-BKT-23 |
| Brand | EDGE™ |
| Product Type | Accessories |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Accessories |
| Color | Black |
Design - Adapter
| Housing Color | Gray |
Dimensions
| Height | 432 mm |
Ordering Information
| Package Contents | 23-in rack mounting brackets for 1U housing, mounting screws |
| Units per Delivery | 1/1 |