text.skipToContent text.skipToNavigation

PasMAX™ Patch and Splice Unit

The patch and splice unit combines 72 SC or LC ports with up to 216 single-element splices. It contains up to three separate adapter drawers, each holding up to 24 SC or LC adapter ports. An additional drawer houses splices in up to 36 PasMAX single-circuit trays or 18 PasMAX single-element trays. Pigtails are pre-installed to reduce installation time in the field.

The drawers rotate to provide easy access without disturbing patch cords.

Each adapter can be lifted for easy patching.

Adapter Type SC APC
Adapter Housing Color Green
Splice Tray Options Crimp with protectors
Connector Type SC APC
You might also be interested in

Products

Product Number Product Name
PMX-3S00726C44T04 PasMAX™ Patch and Splice Unit, 4 U, 72 F, with adapters SC APC, single-mode (OS2), single-fibre management, crimp with protectors