text.skipToContent text.skipToNavigation

EDGE™ Conversion Moduls

EDGE™ Solutions conversion modules have 12-fiber MTP® adapters in the rear for mating to backbone trunks and breakout to 8-fiber MTP adapters in the front for connectivity to electronics. The conversion modules fully utilize all fibers in each Base-12 set in the trunk by breaking out Base-12 MTP adapters at the rear of the module into a proportionate number of Base-8 MTP adapters at the front.

EDGE conversion modules are available in two configurations: 2x3 (two 12 F MTP adapters in the rear and three 8 F MTP adapters in the front) and 4x6 (four adapters in the rear and six in the front).

These modules come from the factory as a TIA-568 Type-B component. However, EDGE conversion modules also offer on-site MTP connectivity changes to manage field polarity. Every EDGE conversion module features translucent shuttered adapters that eliminate the need for separate dust caps.

Faseranzahl 48
Kupplungstyp vorne MTP® 6 x 8F (mit Staubschutzklappe)
Kupplungsanzahl pro Verteilerfeld 6
You might also be interested in

Products

Product Number Product Name
ECM-UM48-93-93Q EDGE™ Conversion Moduls
ECM-UM48-93-93Q-VI EDGE™ Conversion Moduls