Evolv® DualDrop™ Assembly with Pushlok® Technology

Connector Assembly Type
Pigtail to Pushlok
Verpackung
Länge
Products
Product Number | Product Name | |
---|---|---|
00D101JFDT3010M | Evolv® konfektionierte 2in1 DualDrop™-Kundenanschlusskabel mit Pushlok® Technologie, Pushlok® Technology Pushlok Pigtail, 10 m, bulk packaging | |
00D101JFDT3020M | Evolv® konfektionierte 2in1 DualDrop™-Kundenanschlusskabel mit Pushlok® Technologie, Pushlok® Technology Pushlok Pigtail, 20 m, bulk packaging | |
00D101JFDT3030M | Evolv® konfektionierte 2in1 DualDrop™-Kundenanschlusskabel mit Pushlok® Technologie, Pushlok Pigtail, 30 m, Mehrfachverpackung | |
00D101JFDT3040M | Evolv® DualDrop™ Assembly with Pushlok® Technology, Pushlok® Technology Pushlok Pigtail, 40 m, bulk packaging | |
00D101JFDT3050M | Evolv® DualDrop™ Assembly with Pushlok® Technology, Pushlok Pigtail, 50 m, bulk packaging | |
00D101JFDT3050M-P | Evolv® DualDrop™ Assembly with Pushlok® Technology, Pushlok Pigtail, 50 m, individual packaging | |
00D101JFDT3060M | Evolv® konfektionierte 2in1 DualDrop™-Kundenanschlusskabel mit Pushlok® Technologie, Pushlok® Technology Pushlok Pigtail, 60 m, bulk packaging | |
00D101JFDT3080M | Evolv® DualDrop™ Assembly with Pushlok® Technology, Pushlok Pigtail, 80 m, bulk packaging | |
00D101JFDT3085M | Evolv® konfektionierte 2in1 DualDrop™-Kundenanschlusskabel mit Pushlok® Technologie, Pushlok® Technology Pushlok Pigtail, 85 m, bulk packaging | |
00D101JFDT3100M | Evolv® DualDrop™ Assembly with Pushlok® Technology, Pushlok Pigtail, 100 m, bulk packaging | |
00D101JFDT3100M-P | Evolv® DualDrop™ Assembly with Pushlok® Technology, Pushlok Pigtail, 100 m, individual packaging | |
00D101JFDT3110M | Evolv® DualDrop™ Assembly with Pushlok® Technology, Pushlok® Technology Pushlok Pigtail, 110 m, bulk packaging | |
00D101JFDT3150M | Evolv® DualDrop™ Assembly with Pushlok® Technology, Pushlok Pigtail, 150 m, bulk packaging | |
00D101JFDT3150M-P | Evolv® DualDrop™ Assembly with Pushlok® Technology, Pushlok Pigtail, 150 m, individual packaging |