text.skipToContent text.skipToNavigation

Plug & Play™ Indoor Ribbon Trunks

Utilisation of high-fiber-count (HFC) preterminated MTP® trunks in a structured cabling design can help to eliminate obstacles to future migration as well as offer key installation cost and time savings.
Available in fiber counts up to 288, indoor HFC ribbon trunks provide the density needed for today’s data center. The overall diameter of an HFC trunk is smaller than the equivalent number of fibres in multiple lower-fiber-count trunks, reducing the amount of space needed in the pathways and conduit.
Ribbon fiber trunks provide high-performance MTP factory-terminated assemblies, that allow for reduced installation time, especially during fiber preparation and slicing of pigtail trunks, and less conduit space is required. This delivers an overall savings from both reduced material and installation costs.

Steckertyp A Kein Stecker
Peitschenlänge A Nicht verfügbar - Pigtail
Peitschenlänge B 1000 mm (+70/-0 mm)
Polarität Type A TIA-568 
Steckertyp B MTP

Produkte

Produktnummer Produktname
A0090U8GVJ0BP020M Plug & Play™ Trunk, Durchgehend, hochfaseriges Ribbon, OS2, MTP® zu Pigtail, 288 F