Everon® Copper Datacom VOL Patch panel 19-inch

The Everon® Copper Datacom patch panel is universally applicable for all 19'' racks. This allows the free userspecific configuration of building and floor distributors.
The panel has a conductive front and integrated earthing or grounding points as well as two grounding lashes at the rear of the panel.
Color
Height Unit
Number of Ports
Housing Material
Produits
Référence du produit | Nom du produit | |
---|---|---|
FQ100080602 | Everon® Copper Datacom VOL Patch panel 19'', Everon® Copper Datacom Premium Patch panel 19'' 1U, flat, 16 ports Vol footprint, anthracite, Quick mount panel and cable (Sympapatch) | |
FQ100080610 | Everon® Copper Datacom VOL Patch panel 19''-inch, 1U, flat, 24 ports Vol footprint, anthracite, Quick mount panel and cable (Sympapatch), Premium | |
MAXCSV-02400-C001 | Everon® Copper Datacom VOL Patch panel 19, 1U, flat, 24 ports, silver | |
MAXCSV-02401-C001 | Everon® Copper Datacom VOL Patch panel 19, 1U, flat, 24 ports, white | |
MAXCSV-02408-C001 | Everon® Copper Datacom VOL Patch panel 19, 1U, flat, 24 ports, black | |
UU001622826 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, flat, 24 ports with 24 x E500S, silver | |
UU001622867 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, flat, 24 ports UTP only, black | |
UU001622875 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, flat, 16 ports VOL footprint, black and 16 ports, black | |
UU001622891 | Everon® Copper Datacom VOL Patch panel 19-inch, 2U, flat, 32 ports, black | |
UU001622909 | Flush mount VOL Patch panel, 2U, 19” Black | |
UU001622917 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, flat, 16 ports VOL footprint, silver | |
UU001622966 | Flush mount VOL Patch panel, 1U, 19” Black | |
UU003121132 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, Cat. 3, 28 ports, black | |
UU003121140 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, Cat. 3, 56 ports, black | |
UU003121157 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, Cat. 3, 25 ports, black | |
UU003121165 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, Cat. 3, 50 ports, black |