Everon® Copper Datacom VOL Patch panel 19-inch
The Everon® Copper Datacom patch panel is universally applicable for all 19'' racks. This allows the free userspecific configuration of building and floor distributors.
The panel has a conductive front and integrated earthing or grounding points as well as two grounding lashes at the rear of the panel.
Color
Height Unit
Number of Ports
Housing Material
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| UU001622909 | Everon® Copper Datacom VOL Patch panel 19-inch, 2U, 19” Black | |
| UU001622966 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, 19” Black | |
| MAXCSV-02408-C001 | Everon® Copper Datacom VOL Patch panel 19-inch, 1 U, flat, 24 ports, black | |
| MAXCSV-02401-C001 | Everon® Copper Datacom VOL Patch panel 19-inch, 1 U, flat, 24 ports, white | |
| MAXCSV-02400-C001 | Everon® Copper Datacom VOL Patch panel 19-inch, 1 U, flat, 24 ports, silver | |
| FQ100080610 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, flat, 24 ports Vol footprint, anthracite, Quick mount panel and cable (Sympapatch), Premium | |
| FQ100080602 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, flat, 16 ports Vol footprint, anthracite, Quick mount panel and cable (Sympapatch), Premium | |
| UU001622867 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, flat, 24 ports UTP only, black | |
| UU001622826 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, flat, 24 ports with 24 x E500S, silver | |
| UU003121157 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, Cat. 3, 25 ports, black | |
| UU001622891 | Everon® Copper Datacom VOL Patch panel 19-inch, 2U, flat, 32 ports, black | |
| UU001622875 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, flat, 16 ports VOL footprint, black and 16 ports, black | |
| UU001622917 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, flat, 16 ports VOL footprint, silver | |
| UU003121165 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, Cat. 3, 50 ports, black | |
| UU003121140 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, Cat. 3, 56 ports, black | |
| UU003121132 | Everon® Copper Datacom VOL Patch panel 19-inch, 1U, Cat. 3, 28 ports, black | |
| UU001622933 | Everon® Copper Datacom VOL Patch panel 19-inch, 48-Port Patch Panel |