master-single-fiber-assemblies_02296
Basic Fiber Optic Pigtail Kit, LSZH, 900 µm LC UPC Simplex, ClearCurve® (OM4), 1.5 m
                General Specifications
        | Product Number | master-single-fiber-assemblies_02296 | 
| Flame Rating | LSZH/FRNC | 
| Fiber Category | 50 µm MM (OM4) | 
| Application | Fiber to the Premises, In-Building Network (IBN), Local Area Network (LAN), Central Office | 
| Cable Type | Tight-Buffered | 
| Packaging | Box | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
| Intermateability | IEC 61754 | 
                Environmental Conditions
        | Temperature Range, Installation | -5 °C to 50 °C | 
| Temperature Range, Operation | -10 °C to 60 °C | 
                Design
        | Fiber Count | 1 | 
| Outer Jacket Material | LSZH/FRNC | 
| Polarity | Straight-Through, TIA-568 Type-A | 
| Fiber Type | Multimode | 
| Fiber Coloring | Aqua | 
                Mechanical Specifications
        | Strip Length | 150 mm | 
| Tensile Strength | 5 N | 
| Nominal Outer Diameter | 900 µm | 
| Min. Bend Radius Installation | 15 mm | 
| Min. Bend Radius Operation | 7.5 mm | 
                Optical Characteristics
        | Fiber Code | T | 
| Performance Option Code | 98 | 
| Fiber Category | OM4 | 
| Fiber Type | Multimode | 
| Fiber Name | 50 µm MM (OM4) | 
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km | 
| Wavelengths | 850 nm / 1300 nm | 
| Fiber Compliance | IEC 60793-2-10 | 
| Fiber Core Diameter | 50 µm | 
| Cladding diameter | 125 µm | 
| Coating diameter | 242 µm | 
| Serial 1 Gigabit Ethernet | 1000 m / 600 m | 
| Serial 10 Gigabit Ethernet | 550 m / - | 
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - | 
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km | 
                Specifications - Connector A
        | Connector Type | No connector | 
                Specifications - Connector B
        | Polish | UPC | 
| Insertion Loss, Max. | 0.6 dB | 
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 | 
| Boot Color | Aqua | 
| Connector Type | LC UPC simplex | 
| Ferrule Material | Ceramic | 
| Housing Color | Black | 
| Housing Material | Composite | 
| Boot Type | Individual | 
| Reflectance | ≤ -40 dB | 
                Dimensions
        | Length | 1.5 m | 
| Weight | 32 g | 
                Ordering Information
        | Units per Delivery | 1/1 | 
| Shipping Height | 190 mm | 
| Shipping Width | 250 mm | 
| Shipping Depth | 380 mm | 
Global operations
            Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
            Choice of materials for strength elements and fiber properties dependent on application requirements
        Superior Performance Testing
            Every termination is tested to ensure the highest in network performance
        State-Of-The-Art Manufacturing Processes
            Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency