Basic Fiber Optic Pigtail Kit, LSZH, 900 µm
            Pigtails are used for non-permanent connections in patch panels, transmission equipment etc. Factory assembled pigtails allow for high quality termination of a network.
                                    Fiber Count
                                    
                                    
                                        
                                            1
                                        
                                    
                                
                            
                                
                                    Fiber Category
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Connector Type A
                                    
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Connector Type B
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                        Products
| Product Number | Product Name | |
|---|---|---|
| FK12-000201G1Z09AA002M | Basic Fiber Optic Pigtail Kit, LSZH, 900 µm, LC UPC Simplex, Single-mode (OS2), 2 m | |
| FK12-000201G1Z09ZZ001.5M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LC UPC Simplex,Standard color, Easy strip,1.5 | |
| FK12-000201G4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| FK12-000201G4Z33ZZ001.5M | Basic Fiber Optic Pigtail Kit, LSZH, 900 µm, LC UPC Simplex, Single-mode (OS2), 1.5 m | |
| FK12-000201J1Z09AA002M | Basic 900 µm Fiber Optic Pigtail Kit, 12 pieces, LSZH, CPR Dca, ClearCurve® LBL, Singlemode LC UPC, 2m | |
| FK12-000301K1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, InfiniCor 300,LC UPC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-000301K4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, InfiniCor 300,LC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| FK12-000301K4Z41AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, InfiniCor 300,LC UPC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-000301Q1Z09AA002M | Basic Fiber Optic Pigtail Kit, LSZH, 900 µm, LC PC Simplex, ClearCurve® (OM4), 2 m | |
| FK12-000301Q1Z09ZZ001.5M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LC UPC Simplex,Standard color, Easy strip,1.5 | |
| FK12-000301Q4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| FK12-000301Q4Z80AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LC UPC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-000301Q4Z83ZZ001.5M | Basic Fiber Optic Pigtail Kit, LSZH, 900 µm, LC UPC Simplex, ClearCurve® (OM4), 1.5 m | |
| FK12-000301T1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LC UPC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-000301T4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| FK12-000301T4Z80AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LC UPC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-000301V1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LC UPC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-000301V4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| FK12-000301V4Z80AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LC UPC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-001701Q1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,FC UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-001701Q4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,FC UPC, Telcordia Standard, Short strip,2 m | |
| FK12-001701Q4Z80AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,FC UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-001701T1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,FC UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-001701T4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,FC UPC, Telcordia Standard, Short strip,2 m | |
| FK12-001701T4Z80AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,FC UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-001701V1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,FC UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-001701V4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,FC UPC, Telcordia Standard, Short strip,2 m | |
| FK12-001701V4Z80AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,FC UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-002101G1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,FC APC, Telcordia Standard, Easy strip,2 m | |
| FK12-002101G4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,FC APC, Telcordia Standard, Short strip,2 m | |
| FK12-002101J1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,FC APC, Telcordia Standard, Easy strip,2 m | |
| FK12-002101J4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,FC APC, Telcordia Standard, Short strip,2 m | |
| FK12-002201G1Z09AA002M | Basic Fiber Optic Pigtail Kit, LSZH, 900 µm, LC APC Simplex, Single-mode, 2 m | |
| FK12-002201G1Z09ZZ001.5M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LC APC Simplex,Standard color, Easy strip,1.5 | |
| FK12-002201G4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LC APC Simplex, Telcordia Standard, Short strip,2 m | |
| FK12-002201G4Z33ZZ001.5M | Basic Fiber Optic Pigtail Kit, LSZH, 900 µm, LC APC Simplex, Single-mode (OS2), 1.5 m | |
| FK12-002201J1Z09AA002M | Basic 900 µm Fiber Optic Pigtail Kit, 12 pieces, LSZH, CPR Dca, ClearCurve® LBL, Singlemode LC APC, 2m | |
| FK12-002801G1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LSA UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-002801G4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LSA UPC, Telcordia Standard, Short strip,2 m | |
| FK12-002801J1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,LSA UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-002801J4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,LSA UPC, Telcordia Standard, Short strip,2 m | |
| FK12-002901G1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LSA APC, Telcordia Standard, Easy strip,2 m | |
| FK12-002901G4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LSA APC, Telcordia Standard, Short strip,2 m | |
| FK12-002901J1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,LSA APC, Telcordia Standard, Easy strip,2 m | |
| FK12-002901J4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,LSA APC, Telcordia Standard, Short strip,2 m | |
| FK12-003901K1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, InfiniCor 300,SC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-003901K4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, InfiniCor 300,SC Simplex, Telcordia Standard, Short strip,2 m | |
| FK12-003901K4Z41AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, InfiniCor 300,SC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-003901Q1Z09AA002M | Basic Fiber Optic Pigtail Kit, LSZH, 900 µm, SC UPC Simplex, ClearCurve® (OM4), 2 m | |
| FK12-003901Q1Z09ZZ001.5M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC Simplex,Standard color, Easy strip,1.5 | |
| FK12-003901Q4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC Simplex, Telcordia Standard, Short strip,2 m | |
| FK12-003901Q4Z80AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-003901Q4Z83ZZ001.5M | Basic Fiber Optic Pigtail Kit, LSZH, 900 µm, SC UPC Simplex, ClearCurve® (OM4), 1.5 m | |
| FK12-003901T1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-003901T4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC Simplex, Telcordia Standard, Short strip,2 m | |
| FK12-003901T4Z80AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-003901V1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-003901V4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC Simplex, Telcordia Standard, Short strip,2 m | |
| FK12-003901V4Z80AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-004401G1Z09AA002M | Basic Fiber Optic Pigtail Kit, LSZH, 900 µm, SC APC Simplex, Single-mode, 2 m | |
| FK12-004401G1Z09ZZ001.5M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,SC APC Simplex,Standard color, Easy strip,1.5 | |
| FK12-004401G4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,SC APC Simplex, Telcordia Standard, Short strip,2 m | |
| FK12-004401G4Z33ZZ001.5M | Basic Fiber Optic Pigtail Kit, LSZH, 900 µm, SC APC Simplex, Single-mode, 1.5 m | |
| FK12-004401J1Z09AA002M | Basic 900 µm Fiber Optic Pigtail Kit, 12 pieces, LSZH, CPR Dca, ClearCurve® LBL, Singlemode SC APC, 2m | |
| FK12-005801G1Z09AA002M | Basic Fiber Optic Pigtail Kit, LSZH, 900 µm, SC UPC Simplex, Single-mode, 2 m | |
| FK12-005801G1Z09ZZ001.5M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,SC UPC Simplex,Standard color, Easy strip,1.5 | |
| FK12-005801G4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,SC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| FK12-005801G4Z33ZZ001.5M | Basic Fiber Optic Pigtail Kit, LSZH, 900 µm, SC UPC Simplex, Single-mode, 1.5 m | |
| FK12-005801J1Z09AA002M | Basic 900 µm Fiber Optic Pigtail Kit, 12 pieces, LSZH, CPR Dca, ClearCurve® LBL, Singlemode SC UPC, 2m | |
| FK12-007401Q1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,ST UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-007401Q4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,ST UPC, Telcordia Standard, Short strip,2 m | |
| FK12-007401T1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,ST UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-007401T4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,ST UPC, Telcordia Standard, Short strip,2 m | |
| FK12-007401V1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,ST UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-007401V4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,ST UPC, Telcordia Standard, Short strip,2 m | |
| FK12-008301G1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,ST® UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-008301G4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,ST® UPC, Telcordia Standard, Short strip,2 m | |
| FK12-008301J1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,ST® UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-008301J4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,ST® UPC, Telcordia Standard, Short strip,2 m | |
| FK12-008401K1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, InfiniCor 300,SC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-008401K4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, InfiniCor 300,SC Simplex, Telcordia Standard, Short strip,2 m | |
| FK12-008401Q1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-008401Q4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC Simplex, Telcordia Standard, Short strip,2 m | |
| FK12-008401V1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC Simplex, Telcordia Standard, Easy strip,2 m | |
| FK12-008401V4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC Simplex, Telcordia Standard, Short strip,2 m | |
| FK12-008501G1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,MU UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-008501G4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,MU UPC, Telcordia Standard, Short strip,2 m | |
| FK12-008501J1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,MU UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-008501J4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,MU UPC, Telcordia Standard, Short strip,2 m | |
| FK12-008801G1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,MU APC, Telcordia Standard, Easy strip,2 m | |
| FK12-008801G4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,MU APC, Telcordia Standard, Short strip,2 m | |
| FK12-008801J1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,MU APC, Telcordia Standard, Easy strip,2 m | |
| FK12-008801J4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,MU APC, Telcordia Standard, Short strip,2 m | |
| FK12-00LA01G1Z09AA001M | Basic Fiber Optic Pigtail Kit, LSZH, 900 µm, Pigtail, LC UPC Simplex, Single-mode, 1m | |
| FK12-00LA01G1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LSH APC, Telcordia Standard, Easy strip,2 m | |
| FK12-00LA01G4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LSH APC, Telcordia Standard, Short strip,2 m | |
| FK12-00LA01J1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,LSH APC, Telcordia Standard, Easy strip,2 m | |
| FK12-00LA01J4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,LSH APC, Telcordia Standard, Short strip,2 m | |
| FK12-00LM01K1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, InfiniCor 300,LSH UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-00LM01K4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, InfiniCor 300,LSH UPC, Telcordia Standard, Short strip,2 m | |
| FK12-00LM01Q1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LSH UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-00LM01Q4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LSH UPC, Telcordia Standard, Short strip,2 m | |
| FK12-00LM01T1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LSH UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-00LM01T4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LSH UPC, Telcordia Standard, Short strip,2 m | |
| FK12-00LM01V1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LSH UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-00LM01V4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LSH UPC, Telcordia Standard, Short strip,2 m | |
| FK12-00LU01G1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LSH UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-00LU01G4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LSH UPC, Telcordia Standard, Short strip,2 m | |
| FK12-00LU01J1Z09AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,LSH UPC, Telcordia Standard, Easy strip,2 m | |
| FK12-00LU01J4Z33AA002M | Basic Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve, LBL,LSH UPC, Telcordia Standard, Short strip,2 m | |
| KIT12-009501B4Z31AA002M | Basic pigtail kit with 12 pcs pigtail, E2000 connectors, 900µm LSZH TB, OM2, 2 m | |
| KIT12-009501B4Z33AA002M | Basic pigtail kit with 12 pcs pigtail, E2000 connectors, 900µm LSZH TB3, OM2, 2 m | |
| master-single-fiber-assemblies_02296 | Basic Fiber Optic Pigtail Kit, LSZH, 900 µm, LC UPC Simplex, ClearCurve® (OM4), 1.5 m |