

C444401JR5DUAUAP0100M
Indoor/Outdoor 5 mm Round Drop Cable Assembly ClearCurve® LBL SC APC Simplex - SC APC Simplex, 100 m
You might also be interested in
General Specifications
Product Number | C444401JR5DUAUAP0100M |
Flame Rating | LSZH/FRNC |
Fiber Category | G.657.A2 (OS2) |
Cable Assembly Type | Drop Assemblies |
Environment | Indoor/Outdoor |
Application | Aerial, Duct, Fiber to the Premises, Facades |
Cable Type | Drop |
Packaging | Cardboard box |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C |
Temperature Range, Operation | -30 °C to 70 °C |
Temperature Range, Storage | -40 °C to 70 °C |
Design
Fiber Count | 1 |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | Black |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 5 mm |
Max. Tensile Strength, Short-Term | 1000 N |
Crush Resistance | 800 N/10 cm |
Min. Bend Radius Installation | 50 mm |
Min. Bend Radius Operation | 15 mm |
Optical Characteristics
Fiber Code | J |
Performance Option Code | 25 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | ClearCurve® LBL |
Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
Fiber Bend Performance at 1550nm 7.5mm radius | ≤ 0.4 dB/turn |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 8.6 µm |
Mode-Field Diameter at 1550 nm | 9.6 µm |
PMD Link Design Value | ≤ 0.06 ps/√km |
PMD maximum individual fiber | ≤ 0.2 ps/√km |
Parallel Optics 40 Gigabit Ethernet | 150 m / - |
Specifications - Connector A
Insertion Loss, Max. | 0.25 dB |
Connector Type | SC APC simplex |
Reflectance | < -65 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.25 dB |
Connector Type | SC APC simplex |
Ferrule Material | Ceramic |
Boot Type | Individual |
Reflectance | < -65 dB |
Furcation - Connector A
Leg Length | 500 mm -0 / +70mm |
Leg Diameter | 2 mm |
Furcation - Connector B
Leg Diameter | 2 mm |
Leg Length | 500 mm -0 / +70mm |
Dimensions
Length | 100 m |
Outer Diameter | 5 mm |
Weight | 28 kg |
Ordering Information
Package Contents | Coil |
Units per Delivery | 1/1 |
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
Choice of materials for strength elements and fiber properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance